BYLink System Power Platform
This platform facilitates the design of safe power management systems thanks to a portfolio of configurable and linkable devices. It simplifies complex power supply subsystems into a single smart solution.
Sign in for a personalized NXP experience.
PF5030 silicon and enablement (documentation, software and boards) are available for selected customers (NDA required). For additional information and sample availability contact support or your local sales representative.
The PF5030 is a power management integrated circuit (PMIC) designed for S32Z2/E2 processors, ideally attached to NXP front system supply families (FS86, FS6x, other). Built-in OTP memory stores key startup configurations, high-speed I²C allows parameters adjustment after startup, offering flexibility for different system states.
The PF5030 is part of the BYLink system power platform enabling new smart approach to design safe system power management thanks to innovative synchronization feature. The PF5030 family offers scalability in power and safety, pin to pin and software compatible. It is developed in compliance with the ISO 26262 standard and qualified according to AEC-Q100 requirements.
Device Family | PF5030 QM | PF5030 ASIL B | PF5030 ASIL D | PF5032 QM | PF5032 ASIL B | PF5032 ASIL D |
---|---|---|---|---|---|---|
Buck regulator w/ SVS | 2ch | |||||
Buck regulator w/o SVS | 1ch | - | ||||
LDO | 2ch | |||||
AMUX output | Yes | |||||
Communication I/F | I²C with CRC | |||||
MCU I/F | PWRON, INTB, RSTB, PGOOD | |||||
OTP program | Yes | |||||
OTP CRC check | Yes | |||||
ABIST/LBIST | Yes | |||||
20 MHz CLK check | Yes | |||||
Fail-Safe state | Yes | |||||
Target ASIL class for voltage monitoring | ASIL D | |||||
OV/UV monitoring | Yes | |||||
Target ASIL class for MCU monitoring | QM | ASIL B | ASIL D | QM | ASIL B | ASIL D |
Watchdog | No | Simple | Challenger | No | Simple | Challenger |
Package | 40-QFN w/ WF |
Part Number | Description | OTP ID* | Safety Grade | Package | |
---|---|---|---|---|---|
SG1[1] | SG2[2] | ||||
MPF5030BMMA4ES | S32E2x, S32Z2x 21x21mm | MA4 Report and configuration files | ASIL D | QM | QFN40eP |
MPF5032BMMA5ES | S32Z2x 17x17mm | MA5 Report and configuration files | ASIL D | QM | QFN40eP |
*OTP configuration files are embedded in the PDF reports
[1] Safety goal 1 (SG1/CSG_01) on UV/OV for all S32Z2/E2 power rails
[2] Safety goal 2 (SG2/CSG_02) on MCU monitoring function (watchdog)
This platform facilitates the design of safe power management systems thanks to a portfolio of configurable and linkable devices. It simplifies complex power supply subsystems into a single smart solution.
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
S32Z2 Safe and Secure High-Performance Real-Time Processors
9-Channel Power Management Integrated Circuit (PMIC) for High-Performance Processing Applications
8 results
Include 0 NRND
Part | Order | CAD Model | Status | Budgetary Price excluding tax | MCU Supported | Supply Voltage [min] (V) | Supply Voltage [max] (V) | Output Current (A) | Number of Buck Regulators | Number of LDO | Switching Frequency LV Buck (MHz) | Number of Boost Regulators | Number of Channels | IQ (μA) | Battery Charger | Package Type | Ambient Operating Temperature (Min to Max) (℃) | Safety Level | Watchdog type | Device Function | Interface and Input Control | Additional Features - Analog | Junction Temperature (Min to Max) (℃) | Development Tools |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | 1K @ US$2.77 | S32Z2 (21x21 mm) | 3.15 | 5.25 | 7 | 3 | 2 | 2 | 0 | 5 | 15 | No battery charger | HVQFN40 | -40 to 125 | up to ASIL D | — | Power management IC for S32E2, S32Z2, S32Z1 | I2C | AMUX, Frequency Tuning, Multi-Phase, Spread Spectrum, Voltage Monitoring, XFAILB (synchronization) | -40 to 150 | KITPF5030FRDMEVM, KITPF5030SKTEVM | |||
Active | 1K @ US$2.85 | S32Z2 (21x21 mm) | 3.15 | 5.25 | 7 | 3 | 2 | 2 | 0 | 5 | 15 | No battery charger | HVQFN40 | -40 to 125 | up to ASIL D | Challenger, None, Simple | Power management IC for S32E2, S32Z2, S32Z1 | I2C | AMUX, Frequency Tuning, Multi-Phase, Spread Spectrum, Voltage Monitoring, XFAILB (synchronization) | -40 to 150 | KITPF5030FRDMEVM, KITPF5030SKTEVM | |||
Active | 1K @ US$2.73 | S32Z2 (21x21 mm) | 3.15 | 5.25 | 7 | 3 | 2 | 2 | 0 | 5 | 15 | No battery charger | HVQFN40 | -40 to 125 | up to ASIL D | None | Power management IC for S32E2, S32Z2, S32Z1 | I2C | AMUX, Frequency Tuning, Multi-Phase, Spread Spectrum, Voltage Monitoring, XFAILB (synchronization) | -40 to 150 | KITPF5030FRDMEVM, KITPF5030SKTEVM | |||
Active | 1K @ US$2.73 | S32Z2 (21x21 mm) | 3.15 | 5.25 | 7 | 3 | 2 | 2 | 0 | 4 | 15 | No battery charger | HVQFN40 | -40 to 125 | up to ASIL D | None | — | I2C | AMUX, Frequency Tuning, Multi-Phase, Spread Spectrum, Voltage Monitoring, XFAILB (synchronization) | -40 to 150 | KITPF5030FRDMEVM, KITPF5030SKTEVM | |||
Active | 1K @ US$2.66 | S32Z2 (17x17 mm) | 3.15 | 5.25 | 7 | 2 | 2 | 2 | 0 | 4 | 15 | No battery charger | HVQFN40 | -40 to 125 | up to ASIL D | Simple | Power management IC for S32E2, S32Z2, S32Z1 | I2C | AMUX, Frequency Tuning, Multi-Phase, Spread Spectrum, Voltage Monitoring, XFAILB (synchronization) | -40 to 150 | KITPF5030FRDMEVM, KITPF5030SKTEVM | |||
Active | 1K @ US$2.75 | S32Z2 (17x17 mm) | 3.15 | 5.25 | 7 | 2 | 2 | 2 | 0 | 4 | 15 | No battery charger | HVQFN40 | -40 to 125 | up to ASIL D | Simple | Power management IC for S32E2, S32Z2, S32Z1 | I2C | AMUX, Frequency Tuning, Multi-Phase, Spread Spectrum, Voltage Monitoring, XFAILB (synchronization) | -40 to 150 | KITPF5030FRDMEVM, KITPF5030SKTEVM | |||
Active | 1K @ US$2.62 | S32Z2 (17x17 mm) | 3.15 | 5.25 | 7 | 2 | 2 | 2 | 0 | 4 | 15 | No battery charger | HVQFN40 | -40 to 125 | up to ASIL D | None | Power management IC for S32E2, S32Z2, S32Z1 | I2C | AMUX, Frequency Tuning, Multi-Phase, Spread Spectrum, Voltage Monitoring, XFAILB (synchronization) | -40 to 150 | KITPF5030FRDMEVM, KITPF5030SKTEVM | |||
Active | 1K @ US$2.62 | S32Z2 (17x17 mm) | 3.15 | 5.25 | 7 | 2 | 2 | 2 | 0 | 3 | 15 | No battery charger | HVQFN40 | -40 to 125 | up to ASIL D | None | — | I2C | AMUX, Frequency Tuning, Multi-Phase, Spread Spectrum, Voltage Monitoring, XFAILB (synchronization) | -40 to 150 | KITPF5030FRDMEVM, KITPF5030SKTEVM |
PF5030
Quick reference to our documentation types.
3 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
3 documents
Compact List
1 design file
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1 design file
3 hardware offerings
Sign in to access authorized secure files. Learn more about secure access rights.
3 hardware offerings
Quick reference to our software types.
3 software files
Note: For better experience, software downloads are recommended on desktop.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
3 software files
Note: For better experience, software downloads are recommended on desktop.
1 engineering service
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
Help us improve your experience on our site. We invite you to take our five-question survey.