MPF5030BMDA0ES Product Information|NXP

Features


Power management IC, S32, non-prog, 3 buck, 2 LDO, Auto, ASIL D, grade 1, QFN 40

Package


HVQFN40: HVQFN40, thermal enhanced very thin quad flat package; no leads; dimple wettable flank; 40 terminals; 0.5 mm pitch, 6 mm x 6 mm x 0.85 mm body

Buy Options

MPF5030BMDA0ES

Active

12NC: 935444539557

Details

Order

In Stock:361
Order from distributors

Operating Features

ParameterValue
MCU Supported
S32Z2 (21x21 mm)
Supply Voltage [min] (V)
3.15
Supply Voltage [max] (V)
5.25
Output Current (A)
7
Number of Buck Regulators
3
Number of LDO
2
Switching Frequency LV Buck (MHz)
2
Number of Boost Regulators
0
Number of Channels
5
IQ (μA)
15
ParameterValue
Battery Charger
No battery charger
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
Safety Level
up to ASIL D
Watchdog type
Challenger, None, Simple
Device Function
Power management IC for S32E2, S32Z2, S32Z1
Interface and Input Control
I2C
Additional Features - Analog
AMUX, Frequency Tuning, Multi-Phase, Spread Spectrum, Voltage Monitoring, XFAILB (synchronization)
Junction Temperature (Min to Max) (℃)
-40 to 150
Development Tools
KITPF5030FRDMEVM, KITPF5030SKTEVM

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MPF5030BMDA0ES(935444539557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
191.4
MPF5030BMDA0ESR2(935444539528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
191.4

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MPF5030BMDA0ES
(935444539557)
ISO 26262
3
260
40
MPF5030BMDA0ESR2
(935444539528)
ISO 26262
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MPF5030BMDA0ES
(935444539557)
854239
EAR99
MPF5030BMDA0ESR2
(935444539528)
854239
EAR99

More about PF5030

The PF5030 is a power management integrated circuit (PMIC) designed for S32Z2/E2 processors, ideally attached to NXP front system supply families (FS86, FS6x, other). Built-in OTP memory stores key startup configurations, high-speed I²C allows parameters adjustment after startup, offering flexibility for different system states.

The PF5030 is part of the BYLink system power platform enabling new smart approach to design safe system power management thanks to innovative synchronization feature. The PF5030 family offers scalability in power and safety, pin to pin and software compatible. It is developed in compliance with the ISO 26262 standard and qualified according to AEC-Q100 requirements.

More