Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Power management IC, S32Z2 (21x21 mm) with lpDDR4, S32E2, pre-prog, 3 buck, 2 LDO, Auto, QM, grade 1, QFN 40
HVQFN40: HVQFN40, thermal enhanced very thin quad flat package; no leads; dimple wettable flank; 40 terminals; 0.5 mm pitch, 6 mm x 6 mm x 0.85 mm body
12NC: 935448651557
Details
Quantity
Unit Pricing
1 - 25 | $3.65 |
26 - 99 | $3.37 |
100+ | $3.09 |
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935448651528
Details
Order
Parameter | Value |
---|---|
MCU Supported | S32Z2 (21x21 mm) |
Supply Voltage [min] (V) | 3.15 |
Supply Voltage [max] (V) | 5.25 |
Output Current (A) | 7 |
Number of Buck Regulators | 3 |
Number of LDO | 2 |
Switching Frequency LV Buck (MHz) | 2 |
Number of Boost Regulators | 0 |
Number of Channels | 4 |
Parameter | Value |
---|---|
IQ (μA) | 15 |
Battery Charger | No battery charger |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Safety Level | up to ASIL D |
Watchdog type | None |
Interface and Input Control | I2C |
Additional Features - Analog | AMUX, Frequency Tuning, Multi-Phase, Spread Spectrum, Voltage Monitoring, XFAILB (synchronization) |
Junction Temperature (Min to Max) (℃) | -40 to 150 |
Development Tools | KITPF5030FRDMEVM, KITPF5030SKTEVM |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MPF5030BMMA4ES(935448651557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 191.4 | |
MPF5030BMMA4ESR2(935448651528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 191.4 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MPF5030BMMA4ES (935448651557) | Quality Managed | 3 | 260 | 40 | |||
MPF5030BMMA4ESR2 (935448651528) | Quality Managed | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MPF5030BMMA4ES (935448651557) | 854239 | EAR99 |
MPF5030BMMA4ESR2 (935448651528) | 854239 | EAR99 |
PF5030 silicon and enablement (documentation, software and boards) are available for selected customers (NDA required). For additional information and sample availability contact support or your local sales representative.
The PF5030 is a power management integrated circuit (PMIC) designed for S32Z2/E2 processors, ideally attached to NXP front system supply families (FS86, FS6x, other). Built-in OTP memory stores key startup configurations, high-speed I²C allows parameters adjustment after startup, offering flexibility for different system states.
The PF5030 is part of the BYLink system power platform enabling new smart approach to design safe system power management thanks to innovative synchronization feature. The PF5030 family offers scalability in power and safety, pin to pin and software compatible. It is developed in compliance with the ISO 26262 standard and qualified according to AEC-Q100 requirements.