PF5030 Safety PMIC Programming Socket Board | NXP Semiconductors

PF5030 Safety PMIC Programming Socket Board

Roll over image to zoom in

Block Diagram

Multi-Channel PMIC for Automotive Applications

PF5030 Block Diagram

Supported Devices

Power Management

PMICs

Features

Connectivity

  • FRDM-KL25Z MCU plugged allows USB connection for easy connection to software GUI (access to I²C bus, IOs, safety outputs, debug, AMUX, regulators)
  • USB connection for register access, OTP emulation and fuse

Power Management

  • BUCK1/2, 0.7 V to 1.5 V, up to 3.5 A DC - support dual-phase and DVS capability
  • BUCK3, 1.0 V to 4.1 V, up to 2.5 A DC
  • LDO1/2, from 1.5 V to 5.0 V, up to 400 mA, with load switch capability
  • Power on key switch

General Specifications

  • FS0B external safety pin

Support

  • Debug mode access
  • Manual or automated OTP fuse programming
  • Connectors allowing easy access to digital signals

Status

  • LEDs indicate signal and regulator status

Buy Options

KITPF5030SKTEVM-Image

Click to expand

  • KITPF5030SKTEVM
    Active

  • PF5030 Safety PMIC Programming Socket Board.

  • $173.65 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history