KITPF5030SKTEVM Product Information|NXP

Buy Options

KITPF5030SKTEVM

Active

12NC: 935430171598

Details

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeREACH SVHCWeight (mg)
KITPF5030SKTEVM(935430171598)
Not Available
Compliant
Not Available
Compliant
453592.0

Quality

Part/12NCSafe Assure Functional Safety
KITPF5030SKTEVM
(935430171598)
No

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
KITPF5030SKTEVM
(935430171598)
847150
3A991A2

More about KITPF5030SKTEVM

The KITPF5030SKTEVM provides easy customer configuration of the PF5030 device family, thanks to a QFN40 socket and flexibility to play with all the features of the device and make measurements on the main part of the application. All regulators are accessible through connectors. Nonuser signals, like DC/DC switcher node, are mapped on test points.

The PF5030 is a power management integrated circuit (PMIC) designed for S32Z2/E2 processors, offering scalability in power and safety, ideally attached to NXP front system supply families (FS86, FS6x, other). The KL25Z FRDM connected to the board, combined with the PF5030 NXP GUI software, allows to fully configure and control PF5030 PMIC. The board can be used in a standalone mode and controlled with an USB interface. Devices can be easily placed on socket to OTP emulation, functional testing or program OTP (one time programming) fuses when ready. In addition to the OTP programming, the customer can test all features (with power delivery limitation due to the socket). No extra tools or board are needed for PF5030 OTP programming.

More