SOT618-18(DD): HVQFN40 | NXP Semiconductors

SOT618-18(DD): HVQFN40


Overview

HVQFN40, thermal enhanced very thin quad flat package; no leads; dimple wettable flank; 40 terminals; 0.5 mm pitch, 6 mm x 6 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN40 surface mount quad HVQFN 6 x 6 x 0.85 40 plastic
Manufacture Code Reference Codes Issue Date
98ASA01881D 2022-10-05