SOT617-5: HVQFN32 | NXP Semiconductors

SOT617-5: HVQFN32


Overview

HVQFN32: plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; 0.5 mm pitch, 5 mm x 5 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN32 surface mount quad HVQFN 32 plastic
Manufacture Code Reference Codes Issue Date
SOT617 MO-220(JEDEC 2008-03-12