SOT618-17(D): HVQFN40 | NXP Semiconductors

SOT618-17(D): HVQFN40


Overview

HVQFN40, thermal enhanced very thin quad flat package; no leads; dimple wettable flank; 40 terminals; 0.5 mm pitch, 6 mm x 6 mm x 0.9 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN40 surface mount quad HVQFN 6 x 6 x 0.9 40 plastic
Manufacture Code Reference Codes Issue Date
98ASA01504D 2019-10-07
Part Description Quick access
Power Management IC, 4 step-down DC/DC, QM Safety
Power Management IC, 3 step-down DC/DC, 1 LDO, QM Safety Level
Power Management IC, 3 step-down DC/DC, QM Safety Level
Power Management IC, pre-prog, 3 step-down DC/DC, 1 LDO, QM Safety Level
Power Management IC, 3 step-down DC/DC, 1 LDO, QM Safety Level
Power Management IC, 3 step-down DC/DC, QM Safety Level
Power Management IC, 4 step-down DC/DC, QM Safety
Power Management IC, 3 step-down DC/DC, ASIL-B Safety Level
Power Management IC, 4 step-down DC/DC, ASIL-B Safety
Power Management IC, 3 step-down DC/DC, 1 LDO, ASIL-B Safety Level