SOT684-30(D): HVQFN56 | NXP Semiconductors

SOT684-30(D): HVQFN56


Overview

HVQFN56, thermal enhanced very thin quad flat package, no leads, 56 terminals, 0.1 mm dimple wettable flank, 0.5 mm pitch, 8 mm x 8 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN56 surface mount quad HVQFN 8 x 8 x 0.85 56 plastic
Manufacture Code Reference Codes Issue Date
98ASA01771D 2021-05-07