SOT778-9: HVQFN48 | NXP Semiconductors

SOT778-9: HVQFN48


Overview

plastic thermal enhanced very thin quad flat package; no leads; 48 terminals; 0.4 mm pitch, 6 mm x 6 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOT778-9 HVQFN48 surface mount quad HVQFN 6 x 6 x 0.85 48 plastic
Manufacture Code Reference Codes Issue Date
98ASA01503D 2020-12-17
Part Description Quick access