SOT917-4: HVQFN | NXP Semiconductors

SOT917-4: HVQFN


Overview

plastic thermal enhanced very thin quad flat package; no leads; 20 terminals; body 4 mm x 4 mm x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN surface mount quad HVQFN 4 x 4 x 0.85 20 plastic
Manufacture Code Reference Codes Issue Date
SOT917 2014-11-07
Part Description Quick access
USB Type-C Rev 2.0 PD PHY, Primary design-in part
USB Type-C Rev 2.0 PD PHY, Primary design-in part
USB Type-C Rev 3.0 PD PHY, Dongle applications
USB Type-C Rev 2.0 PD PHY, Primary design-in part