SOT804-7: HVQFN64 | NXP Semiconductors

SOT804-7: HVQFN64


Overview

HVQFN64, plastic, thermal enhanced very thin quad flatpack; no leads; 64 terminals; 0.5 mm pitch; 9 mm x 9 mm x 1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN64 surface mount quad HVQFN 9 x 9 x 1 64 plastic
Manufacture Code Reference Codes Issue Date
98ASA10690D HF-PQFN-N64(JEDEC 2017-06-11