SOT684-17: HVQFN56 | NXP Semiconductors

SOT684-17: HVQFN56


Overview

HVQFN56, plastic, thermal enhanced very thin quad flatpack; no leads; 56 terminals; 0.5 mm pitch; 8 mm x 8 mm x 0.9 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN56 surface mount quad HVQFN 8 x 8 x 0.9 56 plastic
Manufacture Code Reference Codes Issue Date
98ASA00654 2017-06-11
Part Description Quick access
Brushless DC Motor Gate Driver, 3-Phase, 5-60V, 1A, QFN 56
Brushless DC Motor Gate Driver, 3-Phase, 5-60V, 1A, QFN 56