GD3000 | 3-Phase Brushless Motor Pre-Driver | NXP Semiconductors

3-Phase Brushless Motor Pre-Driver

Roll over image to zoom in

Block Diagram

3-Phase Brushless Motor Pre-Driver

GD3000 Block Diagram

Features

Key Features

  • Fully specified from 8 to 40 V covers 12 and 24 V automotive systems
  • Extended operating range from 6 to 60 V covers 12 and 48 V systems
  • Greater than 1 A gate drive capability with protection
  • Protection against reverse charge injection from CGD and CGS of external FETs
  • Includes a charge pump to support full FET drive at low battery voltages
  • Deadtime is programmable via the SPI port
  • Simultaneous output capability enabled via safe SPI command
  • Temperature: -40 to 125 °C, -20 to 105 °C
  • Extended supply voltage operating range: 6 to 60 V
  • Wide dead time range (50 ns to 12 μs) programmable via the SPI port
  • External FET gate drive capability of >1 A with protection
  • Charge pump ensures sufficient external FET drive at low supply voltages
  • Device protection against reverse charge-injection from CGD and CGS of external FETS
  • Integrated overcurrent, desaturation, and phase fault-detection
  • Immunity against positive or negative transient voltage spikes on the gate driver
  • Current shoot-through protection built into dead time control
  • Supports direct 3.3 V and 5 V logic interface to MCUs
  • Integrated current sensing amplifier
  • Device configuration and diagnostics through the SPI
  • Parallel and SPI Interface and Input Controllers

Buy/Parametrics

2 results

Include 0 NRND

Order

CAD Model

Status

Package Type

Package Termination Count

Budgetary Price excluding tax

AEC-Q100 Temperature Range

SafeAssure Functional Safety

Device Function

Load Current (IL) [TYP] (A)

Number of Channels

Drain-to-Source On Resistance (TYP) (Ohm) (RDS(ON))

Full-bridge RDS(on) (Typ) (Ohm)

Load Supply Voltage (Min) (V)

Load Supply Voltage (Max) (V)

Supply Voltage [min] (V)

Supply Voltage [max] (V)

Interface and Input Control

Ambient Operating Temperature (Min to Max) (℃)

Active

HVQFN56

56

1K @ US$1.80

grade 1

No

3 phase, brushless DC motor, gate driver, powertrain control

2

6

0

6

60

8

40

Parallel / Parallel, SPI / SPI

-40 to 125

Active

HVQFN56

56

1K @ US$1.70

No

3 phase, gate driver

2

6

5.5

0

6

60

8

40

Parallel / Parallel, SPI / SPI

-20 to 105

N true 0 PSPGD3000en 6 Application Note Application Note t789 2 Data Sheet Data Sheet t520 2 Selector Guide Selector Guide t528 1 Technical Notes Technical Notes t521 1 en_US en_US en Data Sheet Data Sheet 2 1 7.0 English The 34GD3000 is a field effect transistor (FET) pre-drivers designed for three phase motor control and similar applications. 1438274088575722244010 PSP 858.1 KB None None documents None 1438274088575722244010 /docs/en/data-sheet/MC34GD3000.pdf 858060 /docs/en/data-sheet/MC34GD3000.pdf MC34GD3000 documents N N 2019-05-01 MC34GD3000, Three Phase Field Effect Transistor Pre-driver - Data Sheet /docs/en/data-sheet/MC34GD3000.pdf /docs/en/data-sheet/MC34GD3000.pdf Data Sheet N 980000996212993340 2023-08-17 pdf N en Mar 16, 2022 980000996212993340 Data Sheet Y N MC34GD3000, Three Phase Field Effect Transistor Pre-driver - Data Sheet 2 10.0 English The 33GD3000 is a field effect transistor (FET) pre-driver designed for three phase motor control and similar applications. 1438273817232709474258 PSP 943.9 KB None None documents None 1438273817232709474258 /docs/en/data-sheet/MC33GD3000.pdf 943871 /docs/en/data-sheet/MC33GD3000.pdf MC33GD3000 documents N N 2018-06-19 MC33GD3000, Three Phase Field Effect Transistor Pre-driver - Data Sheet /docs/en/data-sheet/MC33GD3000.pdf /docs/en/data-sheet/MC33GD3000.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Mar 16, 2022 980000996212993340 Data Sheet Y N MC33GD3000, Three Phase Field Effect Transistor Pre-driver - Data Sheet Application Note Application Note 2 3 1.0 English This document presents the main concepts behind the wheel location algorithm of the KWL software. The document details the approach used and explains how this led to the current implementation. 1485456925034706793334 PSP 6.7 MB Registration without Disclaimer None documents Extended 1485456925034706793334 /secured/assets/documents/en/application-note/AN5322.pdf 6749797 /secured/assets/documents/en/application-note/AN5322.pdf AN5322 documents Y N 2017-01-26 AN5322: TPMS Wheel Location Introduction and Main Concepts Application Note /webapp/Download?colCode=AN5322 /secured/assets/documents/en/application-note/AN5322.pdf Application Note N 645036621402383989 2024-01-19 pdf Y en Jan 25, 2017 645036621402383989 Application Note Y N AN5322: TPMS Wheel Location Introduction and Main Concepts Application Note 4 1 English This application note describes the implementation of a sensorless control of four three-phase brushless DC (BLDC) motors using a single Kinetis MKV46F256 device. 1438334139209742004970 PSP 968.8 KB Registration without Disclaimer None documents Extended 1438334139209742004970 /secured/assets/documents/en/application-note/AN5169.pdf 968824 /secured/assets/documents/en/application-note/AN5169.pdf AN5169 documents Y N 2016-10-31 Three-Phase BLDC Sensorless Motor Control Using the MKV4x In Quadcopter Application /webapp/Download?colCode=AN5169 /secured/assets/documents/en/application-note/AN5169.pdf Application Note N 645036621402383989 2023-06-18 pdf Y en Aug 27, 2015 645036621402383989 Application Note Y N Three-Phase BLDC Sensorless Motor Control Using the MKV4x In Quadcopter Application Technical Notes Technical Notes 1 5 1.0 English EB730 Engineering Bulletin 1274825088056711706968 PSP 133.8 KB None None documents None 1274825088056711706968 /docs/en/engineering-bulletin/EB730.pdf 133779 /docs/en/engineering-bulletin/EB730.pdf EB730 documents N 2010-05-25 MC33937 Initialization Requirements /docs/en/engineering-bulletin/EB730.pdf /docs/en/engineering-bulletin/EB730.pdf Technical Notes N 389245547230346745 2022-12-07 pdf en May 25, 2010 389245547230346745 Technical Notes Y N MC33937 Initialization Requirements Selector Guide Selector Guide 1 6 3 Chinese 1404924651029729642615zh PSP 1.2 MB None None documents None 1404924651029729642615 /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf 1202686 /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf INDCONTANLPRDFL documents N N 2016-10-31 Analog Automotive and Industrial Selector Guide /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf Selector Guide N 553557935274807777 2025-01-05 zh Sep 18, 2014 553557935274807777 Selector Guide Y N 面向工业市场的模拟产品 - 简介 12 English For system designers who want more efficient motor operation with variable speed and sensorless control, NXP offers H-bridge, brushed and brushless DC motor drivers required to complete system design. 1404924651029729642615 PSP 1.2 MB None None documents None 1404924651029729642615 /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf 1202686 /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf INDCONTANLPRDFL documents N N 2016-10-31 Analog Automotive and Industrial Selector Guide /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf Selector Guide N 553557935274807777 2025-01-05 pdf N en Jan 29, 2021 553557935274807777 Selector Guide Y N Analog Automotive and Industrial Selector Guide false 0 GD3000 downloads en true 1 Y PSP Y Y Application Note 2 /secured/assets/documents/en/application-note/AN5322.pdf 2017-01-26 1485456925034706793334 PSP 3 Jan 25, 2017 Application Note This document presents the main concepts behind the wheel location algorithm of the KWL software. The document details the approach used and explains how this led to the current implementation. Registration without Disclaimer /secured/assets/documents/en/application-note/AN5322.pdf English documents 6749797 None 645036621402383989 2024-01-19 Y /webapp/Download?colCode=AN5322 AN5322: TPMS Wheel Location Introduction and Main Concepts Application Note /secured/assets/documents/en/application-note/AN5322.pdf documents 645036621402383989 Application Note N en Extended Y pdf 1.0 Y N AN5322: TPMS Wheel Location Introduction and Main Concepts Application Note 6.7 MB AN5322 N 1485456925034706793334 /secured/assets/documents/en/application-note/AN5169.pdf 2016-10-31 1438334139209742004970 PSP 4 Aug 27, 2015 Application Note This application note describes the implementation of a sensorless control of four three-phase brushless DC (BLDC) motors using a single Kinetis MKV46F256 device. Registration without Disclaimer /secured/assets/documents/en/application-note/AN5169.pdf English documents 968824 None 645036621402383989 2023-06-18 Y /webapp/Download?colCode=AN5169 Three-Phase BLDC Sensorless Motor Control Using the MKV4x In Quadcopter Application /secured/assets/documents/en/application-note/AN5169.pdf documents 645036621402383989 Application Note N en Extended Y pdf 1 Y N Three-Phase BLDC Sensorless Motor Control Using the MKV4x In Quadcopter Application 968.8 KB AN5169 N 1438334139209742004970 Data Sheet 2 /docs/en/data-sheet/MC34GD3000.pdf 2019-05-01 1438274088575722244010 PSP 1 Mar 16, 2022 Data Sheet The 34GD3000 is a field effect transistor (FET) pre-drivers designed for three phase motor control and similar applications. None /docs/en/data-sheet/MC34GD3000.pdf English documents 858060 None 980000996212993340 2023-08-17 N /docs/en/data-sheet/MC34GD3000.pdf MC34GD3000, Three Phase Field Effect Transistor Pre-driver - Data Sheet /docs/en/data-sheet/MC34GD3000.pdf documents 980000996212993340 Data Sheet N en None Y pdf 7.0 N N MC34GD3000, Three Phase Field Effect Transistor Pre-driver - Data Sheet 858.1 KB MC34GD3000 N 1438274088575722244010 /docs/en/data-sheet/MC33GD3000.pdf 2018-06-19 1438273817232709474258 PSP 2 Mar 16, 2022 Data Sheet The 33GD3000 is a field effect transistor (FET) pre-driver designed for three phase motor control and similar applications. None /docs/en/data-sheet/MC33GD3000.pdf English documents 943871 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/MC33GD3000.pdf MC33GD3000, Three Phase Field Effect Transistor Pre-driver - Data Sheet /docs/en/data-sheet/MC33GD3000.pdf documents 980000996212993340 Data Sheet N en None Y pdf 10.0 N N MC33GD3000, Three Phase Field Effect Transistor Pre-driver - Data Sheet 943.9 KB MC33GD3000 N 1438273817232709474258 Selector Guide 1 /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf 2016-10-31 1404924651029729642615 PSP 6 Jan 29, 2021 Selector Guide For system designers who want more efficient motor operation with variable speed and sensorless control, NXP offers H-bridge, brushed and brushless DC motor drivers required to complete system design. None /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf English documents 1202686 None 553557935274807777 2025-01-05 N /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf Analog Automotive and Industrial Selector Guide /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf documents 553557935274807777 Selector Guide N en None Y pdf 12 N N Analog Automotive and Industrial Selector Guide 1.2 MB INDCONTANLPRDFL N 1404924651029729642615 Technical Notes 1 /docs/en/engineering-bulletin/EB730.pdf 2010-05-25 1274825088056711706968 PSP 5 May 25, 2010 Technical Notes EB730 Engineering Bulletin None /docs/en/engineering-bulletin/EB730.pdf English documents 133779 None 389245547230346745 2022-12-07 /docs/en/engineering-bulletin/EB730.pdf MC33937 Initialization Requirements /docs/en/engineering-bulletin/EB730.pdf documents 389245547230346745 Technical Notes N en None Y pdf 1.0 N MC33937 Initialization Requirements 133.8 KB EB730 N 1274825088056711706968 true Y Products

Documentation

Quick reference to our documentation types.

6 documents

Compact List

Application Note (2)
Data Sheet (2)
Selector Guide (1)
Technical Notes (1)

Design Files

Hardware

Quick reference to our board types.

1-5 of 24 hardware offerings

Show All

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1 training

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history