K60 3-Phase PMSM Sensorless Vector Control Reference Design | NXP Semiconductors

K60 3-Phase PMSM Sensorless Vector Control Reference Design

Block Diagram

Sensorless Vector Control

3-Phase PMSM Sensorless Vector Control on Kinetis K60 Block Diagram

Supported Devices

Processors and Microcontrollers

K6x Ethernet

Power Management

Pre-Drivers

Features

  • Sensorless vector control of the PMSM
  • Vector control with a speed closed loop
  • The information on the motor shaft position is critical for successful execution of the vector control algorithm
  • Rotation in both directions
  • Advanced position estimation algorithms ensure that the position information is known without the need to use the rotor shaft position sensor
  • Application speed range from 0% to 100% of nominal speed (no field weakening)
  • Operation via the user buttons on the Kinetis® K60 Tower board or via FreeMASTER software
  • Easy application parameters settings to different motor with help of MCAT tool

Buy Options

TWR-K60D100M-KIT-Image

Click to expand

  • TWR-K60D100M-KIT
    Active

  • K60D 100MHz Tower Kit.

  • $195.49 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
TWR-K60F120M-Image

Click to expand

  • TWR-K60F120M
    Active

  • Tower System Development Board for Kinetis K10, K20, K60 and K61 (120-150 MHz) MCUs.

  • $148.35 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

10 documents

Compact List

Application Note (4)
Quick Reference Guide (1)
Reference Manual (2)
User Guide (3)

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Recently viewed products

There are no recently viewed products to display.