Evaluation Kit - 33937, Three-Phase FET Pre-Driver | NXP Semiconductors

Evaluation Kit - 33937, Three-Phase FET Pre-Driver

Roll over image to zoom in

Supported Devices

Power Management

Pre-Drivers

BLDC, H-Bridge, Stepper

Features

Key Features

  • Fully specified from 8 to 40 V covers 12 and 24 V automotive systems
  • Extended operating range from 6 to 58 V covers 12 and 42 V systems
  • Greater than 1 A gate drive capability with protection
  • Protection against reverse charge injection from CGD and CGS of external FETs
  • Includes a charge pump to support full FET drive at low battery voltages
  • Deadtime is programmable via the SPI port
  • Simultaneous output capability enabled via safe SPI command

Buy Options

KIT33937AEKEVBE-Image

Click to expand

  • KIT33937AEKEVBE
    Active

  • Evaluation Kit - MC33937, Three-Phase Field Effect Transistor Pre-driver.

  • $241.50 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

Recently viewed products

There are no recently viewed products to display.