Quadcopter Drone Reference Design | NXP Semiconductors

KV Series Quad Motor Control

Roll over image to zoom in

Block Diagram

Quad Motor Control

Quadcopter Drone Block Diagram

Supported Devices

Processors and Microcontrollers

KV Series Arm Cortex-M4/M0+/M7

Power Management

BLDC, H-Bridge, Stepper

Features

  • MCU
    • One KV4x or KV5x MCU capable of driving four motors for electronic speed controller.
  • Drivers
    • Each inverter is enhanced with an GD3000 pre-driver that drives only N-channel MOSFETs for better efficiency.
  • Sensors
    • The IMU uses the internal accelerometer, gyroscope, magnetometer and GPS receiver to provide information necessary for autonomous vehicle stabilization.
  • Monitoring
    • Easier debugging and real-time control with FreeMASTER run-time debugging tool
    • Software features such as diagnostics, logging and estimation of the remaining flight time based on current consumption

Buy Options

FRDM-PWRSTG1EVB-Image

Click to expand

  • FRDM-PWRSTG1EVB
    Active

  • Three-Phase Motor Driver Evaluation Board Power Stage Expansion.

  • $35.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
FRDM-GD3000EVB-Image

Click to expand

  • FRDM-GD3000EVB
    Active

  • Three-Phase Motor Driver Evaluation Board Power Stage Expansion.

  • $40.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

1 document

Design Files

Quick reference to our design files types.

1-5of 6 design files

Show All

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Recently viewed products