SOT906-6: HVQFN88 | NXP Semiconductors

SOT906-6: HVQFN88


Overview

HVQFN88, plastic, thermal enhanced very thin quad flatpack; no leads; 88 terminals; 0.4 mm pitch; 10 mm x 10 mm x 0.9 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN88 surface mount quad HVQFN 10 x 10 x 0.9 88 plastic
Manufacture Code Reference Codes Issue Date
98ASA00935 2017-06-11
Part Description Quick access