SOT917-5: HVQFN | NXP Semiconductors

SOT917-5: HVQFN


Overview

HVQFN20, plastic thermal enchanced very thin quad flat package; no leads; 20 terminals; 4 mm x 4 mm 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN surface mount quad HVQFN 4 x 4 x 0.85 20 plastic
Manufacture Code Reference Codes Issue Date
SOT917 2017-04-03