SOT917-7: HVQFN20 | NXP Semiconductors

SOT917-7: HVQFN20


Overview

HVQFN20, plastic thermal enchanced very thin quad flat package; no leads; 20 terminals; 0.5 mm pitch, 4 mm x 4 mm 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN20 surface mount quad HVQFN 4 x 4 x 0.85 20 plastic
Manufacture Code Reference Codes Issue Date
98ASA02044D 2023-02-20
Part Description Quick access