SOT618-8: HVQFN40 | NXP Semiconductors

SOT618-8: HVQFN40


Overview

plastic thermal enhanced very thin quad flat package; no leads; 40 terminals; 0.5 mm pitch; 6 mm x 6 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOT618-8 HVQFN40 surface mount quad HVQFN 6 x 6 x 0.85 40 plastic
Manufacture Code Reference Codes Issue Date
SOT618 2017-03-17
Part Description Quick access
ZigBee and IEEE802.15.4 Wireless Microcontroller with 160 kB Flash, 32 kB RAM
ZigBee and IEEE802.15.4 Wireless Microcontroller with 512 kB Flash, 32 kB RAM
ZigBee and IEEE802.15.4 wireless microcontroller with 512 kB Flash, 32 kB RAM
ZigBee and IEEE802.15.4 Wireless Microcontroller with 256 kB Flash, 32 kB RAM