SOT662-1: HVQFN20 | NXP Semiconductors

SOT662-1: HVQFN20


Overview

plastic thermal enhanced very thin quad flat package; no leads; 20 terminals; body 5 x 5 x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN20 surface mount quad HVQFN 20 plastic
Manufacture Code Reference Codes Issue Date
SOT662 MO-220(JEDEC 2002-10-22
Part Description Quick access
8-bit I2C-bus and SMBus I/O port with interrupt, 2-kbit EEPROM and 6 address pins
4-channel I2C-bus switch with interrupt logic and reset
Clock and calendar with 240 x 8-bit RAM
Fm+ parallel bus to I2C-bus controller
Parallel bus to I2C-bus controller
DOCSIS 3.0 plus upstream amplifier
4-channel I2C-bus multiplexer with interrupt logic