SOT2086-1: HVQFN116 | NXP Semiconductors

SOT2086-1: HVQFN116


Overview

HVQFN116, thermal enhanced very thin quad flat package, no leads, 116 terminals, 0.5 mm pitch, 9 mm x 9 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN116 surface mount quad HVQFN 9 x 9 x 0.85 116 plastic
Manufacture Code Reference Codes Issue Date
98ASA01710D 2022-04-03
Part Description Quick access