SOT1596-1: HVQFN32 | NXP Semiconductors

SOT1596-1: HVQFN32


Overview

HVQFN32, plastic, thermal enhanced very thin quad flatpack; no leads; 32 terminals; 0.4 mm pitch; 4 mm x 4 mm x 0.9 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN32 surface mount quad HVQFN 4 x 4 x 0.9 32 plastic
Manufacture Code Reference Codes Issue Date
98ASA00736 2017-06-11
Part Description Quick access
S08QE 8-bit MCU, S08 core, 8KB Flash, 50MHz, QFN 32