SOT1549-1: HVQFN48R | NXP Semiconductors

SOT1549-1: HVQFN48R


Overview

HVQFN48R, plastic, thermal enhanced very thin quad flatpack; no leads; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 0.98 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN48R surface mount quad HVQFN 7 x 7 x 0.98 48 plastic
Manufacture Code Reference Codes Issue Date
98ASA00212 2017-06-11
Part Description Quick access
S08 8-bit MCU, S08 core, 128KB Flash, 32MHz, 2.4 GHz Radio, MAPBGA 48
S08 8-bit MCU, S08 core, 128KB Flash, 32MHz, 2.4 GHz Radio, MAPBGA 48