SOT917-6(DD): HVQFN20 | NXP Semiconductors

SOT917-6(DD): HVQFN20


Overview

HVQFN20, plastic thermal enchanced very thin quad flat package; no leads; 20 terminals; 0.125 dimple wettable flank, 0.5 mm pitch, 4 mm x 4 mm 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN20 surface mount quad HVQFN 4 x 4 x 0.85 20
Manufacture Code Reference Codes Issue Date
98ASA01574D 2022-06-24