SOT941-2: HVQFN112U | NXP Semiconductors

SOT941-2: HVQFN112U


Overview

plastic thermal enhanced very thin quad flat package; no leads; 112 terminals; UTLP based; body 7 x 7 x 0.9 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN112U surface mount quad HVQFN 112 plastic
Manufacture Code Reference Codes Issue Date
SOT941 2007-11-14