SOT618-4: HVQFN40 | NXP Semiconductors

SOT618-4: HVQFN40


Overview

plastic thermal enhanced very thin quad flat package; no leads; 40 terminals; body 6 x 6 x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN40 surface mount quad HVQFN 40 plastic
Manufacture Code Reference Codes Issue Date
SOT618 MO-220(JEDEC 2005-10-06