SOT1677-1: HVQFN12 | NXP Semiconductors

SOT1677-1: HVQFN12


Overview

HVQFN12, plastic, thermal enhanced very thin quad flatpack; no leads; 12 terminals; 0.5 mm pitch; 3 mm x 3 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN12 surface mount quad HVQFN 3 x 3 x 0.85 12 plastic
Manufacture Code Reference Codes Issue Date
98ASA00227D 2017-06-11
Part Description Quick access
InGaP HBT Linear Amplifier, 400-1000 MHz, 31.7 dB, 29.6 dBm
InGaP HBT Linear Amplifier, 130-1000 MHz, 30 dB, 33 dBm
InGaP HBT Linear Amplifier, 1800-2800 MHz, 26.5 dB, 33 dBm