SOT1596-2: HVQFN32 | NXP Semiconductors

SOT1596-2: HVQFN32


Overview

plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 4 x 4 x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN32 surface mount quad HVQFN 4 x 4 x 0.85 32 plastic
Manufacture Code Reference Codes Issue Date
SOT1596 2016-03-04