SOT852-2: HVQFN68 | NXP Semiconductors

SOT852-2: HVQFN68


Overview

plastic thermal enhanced very thin quad flat package; no leads; 68 terminals; body 8 x 8 x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN68 surface mount quad HVQFN 68 plastic
Manufacture Code Reference Codes Issue Date
SOT852 2005-05-23