SOT617-14: HVQFN32 | NXP Semiconductors

SOT617-14: HVQFN32


Overview

HVQFN32, plastic, thermal enhanced very thin quad flatpack; no leads; 32 terminals; 0.5 mm pitch; 5 mm x 5 mm x 1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN32 surface mount quad HVQFN 5 x 5 x 1 32 plastic
Manufacture Code Reference Codes Issue Date
98ARE10566D HTS-PQFP-N32(JEDEC 2017-06-11
Part Description Quick access
UHF REICEVER
UHF TRANSCEIVER