Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT616-8 | HVQFN24 | surface mount | quad | HVQFN | 4 x 4 x 0.9 | 24 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
98ASA00474D | 2016-01-12 |
Part | Description | Quick access |
---|---|---|
MC9S08SH8CFK | S08SH 8-bit MCU, S08 core, 8KB Flash, 40MHz, QFN 24 | View parametrics |
MKL04Z8VFK4 | View parametrics | |
MC9S08QG8CFKE | S08QG 8-bit MCU, S08 core, 8KB Flash, 20MHz, QFN 24 | View parametrics |
MPC17511EP | H-Bridge, Low Voltage, DC Brushed Motor Driver, 2-6.8V, 3.0A, 200kHz, QFN 24 | View parametrics |
MKL02Z32VFK4 | View parametrics | |
MKE04Z8VFK4 | View parametrics | |
MKL04Z32VFK4 | View parametrics | |
MKL05Z32VFK4 | View parametrics | |
S9KEAZN8ACFK | Kinetis E 32-bit MCU, ARM Cortex-M0+ core, 8KB Flash, Automotive Qualified, 48MHz, 24 QFN | View parametrics |
S9KEAZN8AMFK | Kinetis E 32-bit MCU, ARM Cortex-M0+ core, 8KB Flash, Automotive Qualified, 48MHz, 24 QFN | View parametrics |
MKL02Z16VFK4 | View parametrics | |
MC9S08QG4CFKE | S08QG 8-bit MCU, S08 core, 4KB Flash, 20MHz, QFN 24 | View parametrics |
MKL05Z8VFK4 | View parametrics | |
MKL04Z16VFK4 | View parametrics | |
MKL05Z16VFK4 | View parametrics | |
MC9S08SH4CFK | S08SH 8-bit MCU, S08 core, 4KB Flash, 40MHz, QFN 24 | View parametrics |