S08SH|8-bit General Purpose SH MCUs | NXP Semiconductors

8-bit General Purpose SH MCUs

Block Diagram

Freescale S08SH Microcontroller Block Diagram

Freescale S08SH Microcontroller Block Diagram

Features

8-bit HCS08 Central Processor Unit (CPU)

  • Up to 40 MHz HCS08 CPU (20 MHz bus frequency) for 50 ns minimum instruction time
  • HC08 instruction set with added BGND instruction
  • Support for up to 32 interrupt/reset sources

Integrated Third-Generation Flash Memory and RAM

  • Embedded flash that is in-application reprogrammable
  • Fast, byte-writable programming, as fast as 20 µs/byte
  • Up to 100,000 write/erase cycles at typical voltage and temperature (10k minimum write/erase)
  • 100 years typical data retention (15 years minimum)

Flexible Clock Options

  • Internal clock source (ICS) module containing a frequencylocked loop (FLL) controlled by internal or external reference
  • Precision trimming of internal reference allows typical 0.1 percent resolution and +0.5 percent to -1 percent deviation over operating temperature and voltage
  • Internal reference can be trimmed from 31.25 kHz to 39.065 kHz, allowing for 16 MHz to 20 MHz FLL output
  • Low-power oscillator module (XOSC)
    • software selectable crystal or ceramic resonator range, 31.25 kHz to 38.4 kHz or 1 MHz to 16 MHz,
    • supports external clock source input up to 40 MHz

Input/Output

  • Up to 23 bidirectional lines
  • One Output-Only Line
  • Outputs 10 mA each; 60 mA max for package
  • Software selectable pull-ups on ports when used as input
  • internal pull-up on reset and interrupt request (IRQ) pin
  • Software selectable slew rate control and drive strength on ports when used as output
  • 8-pin keyboard interrupt module with software selectable polarity on edge or edge/level modes

Ganged Output Option for PTB (5:2) and PTC (3:0)

  • Allows single write to change state of multiple pins
  • Drives up to 80 mA without risk of runaway code shorting
  • Provides option to tie multiple pins from different ports to same control registers
  • Safely drives multiple outputs

Multiple Serial Communication Options

  • Serial communications interface module with option for 13-bit break capabilities and double-buffered transmit and receive
  • Serial peripheral interface module and I²C bus module

Integrated Analog Peripherals

  • 16-ch., 10-bit analog-to-digital converter (ADC)
    • Automatic compare function, software programmable for greater than/equal to or less than conditions
    • Asynchronous clock source
    • Temperature sensor
    • Internal bandgap reference channel
    • Hardware triggerable using the RTI counter
    • Low-power and high-speed options
  • Analog comparator module (ACMP)
    • Option to compare to internal reference
    • Option to route comparator output directly to pin
    • Output can be optionally routed to TPM module as input capture trigger
  • Real-time-counter (RTC)
    • 8-bit modulus counter with binary or decimal based prescaler
    • External clock source for prescise time base, time-of-day, calendar or task scheduling functions

Three Timer Modules

  • Programmable 16-bit timer/PWM modules (TPM1 and TPM2)
  • 8-bit modulo timer module (MTIM) with 8-bit prescaler

System Protection

  • Watchdog computer operating properly (COP) reset with option to run from dedicated 1 kHz internal clock source or bus clock
  • Low-voltage detection with reset or interrupt
  • Illegal opcode detection with reset
  • Flexible block protection
  • Security feature for flash and RAM
  • Always-on power-on reset (POR) circuitry

Development Support

  • Background Debugging System
  • On-Chip In-Circuit Emulation (ICE)
  • Real-Time Bus Capture

More

S08SH Family Comparison

S08SH Family is pin, tool and software compatible with S08SG, offering greater design flexibility.

Buy/Parametrics










































































































N true 0 PSPS08SHen 23 Application Note Application Note t789 6 Data Sheet Data Sheet t520 2 Errata Errata t522 4 Fact Sheet Fact Sheet t523 2 Product Change Notice Product Change Notice t526 1 Quick Reference Guide Quick Reference Guide t525 1 Reference Manual Reference Manual t877 1 Reliability and Quality Information Reliability and Quality Information t791 3 Technical Notes Technical Notes t521 2 User Guide User Guide t792 1 en_US 4 1 MC9S08SH4CFK,MC9S08SH4CPJ,MC9S08SH4CSC,MC9S08SH4CTG,MC9S08SH4CTJ,MC9S08SH4CWJ,MC9S08SH4MPJ,MC9S08SH4MSC,MC9S08SH4MTG,MC9S08SH4MTJ,MC9S08SH8CFK,MC9S08SH8CPJ,MC9S08SH8CSC,MC9S08SH8CTG,MC9S08SH8CTJ,MC9S08SH8CWJ,MC9S08SH8MPJ,MC9S08SH8MSC,MC9S08SH8MTG,MC9S08SH8MTJ,MC9S08SH8MWJ 3.2 English The MC9S08SH8 members of the low-cost, high-performance S08 Family of 8-bit microcontroller units (MCUs). All MCUs in the family use the enhanced S08 core and are available with a variety of modules, memory sizes, memory types, and package types. This MC9S08SH8 has the following features: 40-MHz S08 CPU, 24-QFN. 1195593216669736455650 PSP 1.8 MB None None documents None 1195593216669736455650 /docs/en/data-sheet/MC9S08SH8.pdf 1776444 /docs/en/data-sheet/MC9S08SH8.pdf MC9S08SH8 N N 2007-11-26 MC9S08SH8 - Data Sheet /docs/en/data-sheet/MC9S08SH8.pdf /docs/en/data-sheet/MC9S08SH8.pdf Data Sheet N Y 980000996212993340 2022-12-07 pdf N en Aug 7, 2014 Data Sheet t520 Data Sheet Data Sheet Y N MC9S08SH8 - Data Sheet 2 1 English MC9S08SH84FS: The MC9S08SH8/4 strengthens NXP’s entry-level 8-bit microcontroller portfolio by extending the advantages of the HCS08 core and peripherals to 5V. The highly integrated SH controller family is NXP’s first low-pin-count S08 with 40 MHz internal clock source (ICS). It includes an additional ganged output that can use one bit to toggle multiple pins, which allows for higher current drive. 1196715485669702699074 PSP 127.9 KB None None documents None 1196715485669702699074 /docs/en/fact-sheet/MC9S08SH84FS.pdf 127900 /docs/en/fact-sheet/MC9S08SH84FS.pdf MC9S08SH84FS N N 2016-10-31 MC9S08SH8/4 - Fact sheet /docs/en/fact-sheet/MC9S08SH84FS.pdf /docs/en/fact-sheet/MC9S08SH84FS.pdf Fact Sheet N Y 736675474163315314 2022-12-07 pdf N en Aug 1, 2008 Fact Sheet t523 Fact Sheet Fact Sheet Y N MC9S08SH8/4 - Fact sheet 3 MC9S08SH16CTG,MC9S08SH16CTJ,MC9S08SH16CTL,MC9S08SH16CWL,MC9S08SH16MTG,MC9S08SH16MTJ,MC9S08SH16MTL,MC9S08SH16VTJ,MC9S08SH32CTG,MC9S08SH32CTJ,MC9S08SH32CTL,MC9S08SH32CWL,MC9S08SH32MTG,MC9S08SH32MTJ,MC9S08SH32MTL,MC9S08SH32MWL,MC9S08SH32VTL 3 English The MC9S08SH32 members of the low-cost, high-performance S08 Family of 8-bit microcontroller units (MCUs). All MCUs in the family use the enhanced S08 core and are available with a variety of modules, memory sizes, memory types, and package types. Covers MC9S08SH32, MC9S08SH16. 1210002383568718553053 PSP 6.0 MB None None documents None 1210002383568718553053 /docs/en/data-sheet/MC9S08SH32.pdf 6012482 /docs/en/data-sheet/MC9S08SH32.pdf MC9S08SH32 N N 2008-05-05 MC9S08SH16/MC9S08SH16 - Data Sheet /docs/en/data-sheet/MC9S08SH32.pdf /docs/en/data-sheet/MC9S08SH32.pdf Data Sheet N Y 980000996212993340 2022-12-07 pdf N en Apr 10, 2014 Data Sheet t520 Data Sheet Data Sheet Y N MC9S08SH16/MC9S08SH16 - Data Sheet 4 0 English 1210344863679724389816 PSP 228.6 KB None None documents None 1210344863679724389816 /docs/en/fact-sheet/SH32FS.pdf 228597 /docs/en/fact-sheet/SH32FS.pdf SH32FS N 2008-05-09 S08SH16/32 Fact Sheet /docs/en/fact-sheet/SH32FS.pdf /docs/en/fact-sheet/SH32FS.pdf Fact Sheet N Y 736675474163315314 2022-12-07 pdf en May 9, 2008 Fact Sheet t523 Fact Sheet Fact Sheet N N S08SH16/32 Fact Sheet true en_US en Reference Manual Reference Manual 1 5 2 English Our new HCS08 Family of microcontrollers, while containing new instructions to implement rapid debugging and development, is still fully compatible with all legacy code written for the M68HC08 Family. This reference manual uses the MC9S08GB60, the first HCS08 Family member, for describing applications and module behavior. When working with another HCS08 Family MCU, refer to the device data sheet for information specific to that MCU. 11BNscwb PSP 4.9 MB Registration without Disclaimer None documents Extended 11BNscwb /secured/assets/documents/en/reference-manual/HCS08RMV1.pdf 4946123 /secured/assets/documents/en/reference-manual/HCS08RMV1.pdf HCS08RMV1 documents Y N 2016-10-31 HCS08 Family Reference Manual /webapp/Download?colCode=HCS08RMV1 /secured/assets/documents/en/reference-manual/HCS08RMV1.pdf Reference Manual N 500633505221135046 2023-06-18 pdf Y en May 4, 2007 500633505221135046 Reference Manual Y N HCS08 Family Reference Manual Application Note Application Note 6 6 9.0 English Provides Assembly guidelines for QFN and SON packages handling and board mounting. Including recommendations for printed-circuit board (PCB) design, soldering, and rework. NOTE: combined with AN10365. 112GNLnm PSP 9.3 MB None None documents None 112GNLnm /docs/en/application-note/AN1902.pdf 9332633 /docs/en/application-note/AN1902.pdf AN1902 documents N N 2016-10-31 AN1902: Assembly Guidelines for QFN and SON Packages Application Note /docs/en/application-note/AN1902.pdf /docs/en/application-note/AN1902.pdf Application Note N 645036621402383989 2023-06-08 pdf N en Mar 30, 2021 645036621402383989 Application Note Y N AN1902: Assembly Guidelines for QFN and SON Packages Application Note 7 0 English Explaining how to add the FreeMASTER serial driver software to the embedded application and configure it. The FreeMASTER serial driver is a piece of code that enables an embedded application to communicate with the FreeMASTER PC application. 1370013855832696188368 PSP 2.2 MB Registration without Disclaimer None documents Extended 1370013855832696188368 /secured/assets/documents/en/application-note/AN4752.pdf 2220944 /secured/assets/documents/en/application-note/AN4752.pdf AN4752 documents Y N 2016-10-31 AN4752: FreeMASTER Usage, Serial Driver Implementation – Application Note /webapp/Download?colCode=AN4752 /secured/assets/documents/en/application-note/AN4752.pdf Application Note N 645036621402383989 2024-07-15 pdf Y en May 31, 2013 645036621402383989 Application Note Y N AN4752: FreeMASTER Usage, Serial Driver Implementation – Application Note 8 0 English Presenting the use of the Rational ClearCase version control system in CodeWarrior 10.3. It lists the files needed to maintain the project and describes how to install, set up, use, and uninstall the ClearCase plugin in CodeWarrior 10.3. The ClearCase plugin enables you to check files in and out directly from within CodeWarrior, making the work more effective. 1369937932059742568603 PSP 477.3 KB None None documents None 1369937932059742568603 /docs/en/application-note/AN4753.pdf 477314 /docs/en/application-note/AN4753.pdf AN4753 documents N N 2016-10-31 AN4753: Rational ClearCase Use in CodeWarrior 10.3 – Application Note /docs/en/application-note/AN4753.pdf /docs/en/application-note/AN4753.pdf Application Note N 645036621402383989 2024-07-15 pdf N en May 30, 2013 645036621402383989 Application Note Y N AN4753: Rational ClearCase Use in CodeWarrior 10.3 – Application Note 9 0 English Using and Synchronizing the S08s Internal Clock for LIN Follower Implementations 1224082242086723288980 PSP 269.5 KB None None documents None 1224082242086723288980 /docs/en/application-note/AN3756.pdf 269513 /docs/en/application-note/AN3756.pdf AN3756 documents N N 2016-10-31 Using and Synchronizing the S08's Internal Clock for LIN Follower Implementations /docs/en/application-note/AN3756.pdf /docs/en/application-note/AN3756.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Oct 15, 2008 645036621402383989 Application Note Y N Using and Synchronizing the S08's Internal Clock for LIN Follower Implementations 10 0 English NXP Semiconductors's MC9S08SH represents a simple, low-cost, high-performance upgrade path from the MC68HC908QY family. The MC9S08SH shares common modules with other HCS08 series. Upgrading to the MC9S08SH also enables easy migration among other HCS08 series as applications evolve. This document introduces new features in the MC9S08SH and highlights differences between the MC9S08SH and MC68HC908QY. For in-depth implementation of MC9S08SH, please consult datasheet. 1216606500682719140432 PSP 186.4 KB None None documents None 1216606500682719140432 /docs/en/application-note/AN3590.pdf 186436 /docs/en/application-note/AN3590.pdf AN3590 documents N 2008-07-20 Migrating from the MC68HC908QY to the MC9S08SH /docs/en/application-note/AN3590.pdf /docs/en/application-note/AN3590.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jul 20, 2008 645036621402383989 Application Note Y N Migrating from the MC68HC908QY to the MC9S08SH 11 0 English AN3552: The purpose of the document is to explain the multiple uses of the built-in analog comparator of the MC9S08QG8 microcontroller. This note explains each application, implementation information, and provides tips to gain optimal performance. All the applications are performed using the DEMO9S08QG8 board. 1195499539799700467634 PSP 2.1 MB None None documents None 1195499539799700467634 /docs/en/application-note/AN3552.pdf 2139950 /docs/en/application-note/AN3552.pdf AN3552 documents N 2007-11-19 AN3552, Analog Comparator Tips and Tricks for the MC9S08QG MCU - Application Notes /docs/en/application-note/AN3552.pdf /docs/en/application-note/AN3552.pdf Application Note N 645036621402383989 2022-12-07 pdf en Nov 19, 2007 645036621402383989 Application Note Y N AN3552, Analog Comparator Tips and Tricks for the MC9S08QG MCU - Application Notes User Guide User Guide 1 12 1 English 1196206380621701743624 PSP 160.7 KB None None documents None 1196206380621701743624 /docs/en/user-guide/DEMO9S08SH8UG.pdf 160666 /docs/en/user-guide/DEMO9S08SH8UG.pdf DEMO9S08SH8/SG8 documents N N 2016-10-31 Demonstration Board for Freescale MC9S08SH8/SG8 /docs/en/user-guide/DEMO9S08SH8UG.pdf /docs/en/user-guide/DEMO9S08SH8UG.pdf User Guide N 132339537837198660 2025-03-08 pdf N en Apr 27, 2007 132339537837198660 User Guide Y N Demonstration Board for Freescale MC9S08SH8/SG8 Technical Notes Technical Notes 2 13 0 English The exposed pad (EP) on NXP microcontroller Dual
Flat Pack No-lead (DFN) and Quad Flat Pack No-lead
(QFN) packages is intended to improve the thermal
performance of this leadless near Chip Scale Package
(CSP) when it is mounted on a printed circuit board.
There are no firm rules in the semiconductor industry for
soldering or biasing the exposed pad. Instead, system
designers are left to exercise their engineering judgment
on how t 1407440381224716707063 PSP 61.0 KB None None documents None 1407440381224716707063 /docs/en/engineering-bulletin/EB806.pdf 61026 /docs/en/engineering-bulletin/EB806.pdf EB806 documents N N 2014-08-07 Electrical Connection Recommendations for the Exposed Pad on QFN and DFN Packages /docs/en/engineering-bulletin/EB806.pdf /docs/en/engineering-bulletin/EB806.pdf Technical Notes N 389245547230346745 2022-12-07 pdf N en Aug 7, 2014 389245547230346745 Technical Notes Y N Electrical Connection Recommendations for the Exposed Pad on QFN and DFN Packages 14 1 English EB709: Supplementary Information Regarding Brief Pulse Erratum on SG/SH I/O Pins during Power-On-Reset 1252271679074718889270 PSP 884.9 KB None None documents None 1252271679074718889270 /docs/en/engineering-bulletin/EB709.pdf 884917 /docs/en/engineering-bulletin/EB709.pdf EB709 documents N 2009-09-06 EB709: Supplementary Information Regarding Brief Pulse Erratum on SG/SH I/O Pins during Power-On-Reset /docs/en/engineering-bulletin/EB709.pdf /docs/en/engineering-bulletin/EB709.pdf Technical Notes N 389245547230346745 2022-12-07 pdf en Sep 6, 2009 389245547230346745 Technical Notes N N EB709: Supplementary Information Regarding Brief Pulse Erratum on SG/SH I/O Pins during Power-On-Reset Errata Errata 4 15 5 English MSE9S08SH32_1M07J: This report applies to mask 1M07J for these products: MC9S08SH32. 1200329128776710225909 PSP 33.3 KB None None documents None 1200329128776710225909 /docs/en/errata/MSE9S08SH32_1M07J.pdf 33344 /docs/en/errata/MSE9S08SH32_1M07J.pdf MSE9S08SH32_1M07J documents N 2008-01-14 Mask Set Errata: 1M07J - Errata /docs/en/errata/MSE9S08SH32_1M07J.pdf /docs/en/errata/MSE9S08SH32_1M07J.pdf Errata N 155452329886410597 2022-12-07 pdf en Nov 11, 2009 155452329886410597 Errata Y N Mask Set Errata: 1M07J - Errata 16 5 English MSE9S08SH8_2M84G: This report applies to mask 2M84G for these products: MC9S08SH8 and MC9S08SH4. 1195493343231703092656 PSP 39.7 KB None None documents None 1195493343231703092656 /docs/en/errata/MSE9S08SH8_2M84G.pdf 39654 /docs/en/errata/MSE9S08SH8_2M84G.pdf MSE9S08SH8_2M84G documents N 2007-11-19 Mask Set Errata: 2M84G - Errata /docs/en/errata/MSE9S08SH8_2M84G.pdf /docs/en/errata/MSE9S08SH8_2M84G.pdf Errata N 155452329886410597 2022-12-07 pdf en Nov 11, 2009 155452329886410597 Errata Y N Mask Set Errata: 2M84G - Errata 17 6 English MSE9S08SH8_0M84G: This mask set errata applies to the mask for these products: MC9S08SH8 and MC9S08SH4. 1195493340806680403342 PSP 86.3 KB None None documents None 1195493340806680403342 /docs/en/errata/MSE9S08SH8_0M84G.pdf 86304 /docs/en/errata/MSE9S08SH8_0M84G.pdf MSE9S08SH8_0M84G documents N 2007-11-19 MSE9S08SH8_0M84G, Mask Set Errata: 0M84G - Errata /docs/en/errata/MSE9S08SH8_0M84G.pdf /docs/en/errata/MSE9S08SH8_0M84G.pdf Errata N 155452329886410597 2022-12-07 pdf en Jun 11, 2008 155452329886410597 Errata Y N MSE9S08SH8_0M84G, Mask Set Errata: 0M84G - Errata 18 1 English MSE9S08SH32_0M07J: This mask set errata applies to the mask 0M07J for these products: MC9S08SH32. 1200329126502697626135 PSP 57.2 KB None None documents None 1200329126502697626135 /docs/en/errata/MSE9S08SH32_0M07J.pdf 57198 /docs/en/errata/MSE9S08SH32_0M07J.pdf MSE9S08SH32_0M07J documents N 2008-01-14 Mask Set Errata: 0M07J - Errata /docs/en/errata/MSE9S08SH32_0M07J.pdf /docs/en/errata/MSE9S08SH32_0M07J.pdf Errata N 155452329886410597 2022-12-07 pdf en Jan 14, 2008 155452329886410597 Errata Y N Mask Set Errata: 0M07J - Errata Product Change Notice Product Change Notice 1 19 0 English 1400655187257698150893 PSP 311.5 KB None None documents None 1400655187257698150893 /docs/en/product-change-notice/PCN16235.htm 311474 /docs/en/product-change-notice/PCN16235.htm PCN16235 documents N 2014-05-20 Copper Wire Conversion for Microcontroller and Microprocessor Devices /docs/en/product-change-notice/PCN16235.htm /docs/en/product-change-notice/PCN16235.htm Product Change Notice N 454076741825495278 2022-12-07 htm en May 20, 2014 454076741825495278 Product Change Notice D N Copper Wire Conversion for Microcontroller and Microprocessor Devices Quick Reference Guide Quick Reference Guide 1 20 1 English 1196207102636701467209 PSP 26.1 KB None None documents None 1196207102636701467209 /docs/en/quick-reference-guide/DEMO9S08SH8QSG.pdf 26086 /docs/en/quick-reference-guide/DEMO9S08SH8QSG.pdf DEMO9S08SH8/SG8_QSG documents N 2007-11-27 DEMO9S08SH8/SG8 QUICK START GUIDE /docs/en/quick-reference-guide/DEMO9S08SH8QSG.pdf /docs/en/quick-reference-guide/DEMO9S08SH8QSG.pdf Quick Reference Guide N 803735842453594974 2022-12-07 pdf en Apr 4, 2007 803735842453594974 Quick Reference Guide N N DEMO9S08SH8/SG8 QUICK START GUIDE Reliability and Quality Information Reliability and Quality Information 3 21 1.0 English Official letter from VDE describing the test conditions and standards that have been passed by the certification testing of the S08 product. 1285882511662714731318 PSP 1.0 MB Registration without Disclaimer None documents Extended 1285882511662714731318 /secured/assets/documents/en/reliability-and-quality-information/VDE_S08_ClassB_Test_report.pdf 1044148 /secured/assets/documents/en/reliability-and-quality-information/VDE_S08_ClassB_Test_report.pdf VDE_S08_CLASSB_TEST_REPORT documents Y N 2016-11-15 VDE IEC 60730 Class B test report for the MC9S08 MCU /webapp/Download?colCode=VDE_S08_CLASSB_TEST_REPORT /secured/assets/documents/en/reliability-and-quality-information/VDE_S08_ClassB_Test_report.pdf Reliability and Quality Information N 506336137622222552 2023-06-18 pdf Y en Sep 15, 2010 506336137622222552 Reliability and Quality Information Y N VDE IEC 60730 Class B test report for the MC9S08 MCU 22 1.0 English Official certificate from Tuev for compliance with IEC60730 operation on SRAM test. 1285887969339729039900 PSP 194.7 KB Registration without Disclaimer None documents Extended 1285887969339729039900 /secured/assets/documents/en/reliability-and-quality-information/TuevCertificationWalkpatRAM.PDF 194675 /secured/assets/documents/en/reliability-and-quality-information/TuevCertificationWalkpatRAM.PDF TUEVCERTIFICATIONWALKPATRAM documents Y N 2016-11-15 Tuev IEC 60730 SRAM test certificate for MC9S08 controller /webapp/Download?colCode=TUEVCERTIFICATIONWALKPATRAM /secured/assets/documents/en/reliability-and-quality-information/TuevCertificationWalkpatRAM.PDF Reliability and Quality Information N 506336137622222552 2022-12-07 PDF Y en Sep 15, 2010 506336137622222552 Reliability and Quality Information Y N Tuev IEC 60730 SRAM test certificate for MC9S08 controller 23 1.0 English Official certificate from Tuev for compliance with IEC60730 operation on CPU test 1285885548014723395155 PSP 59.2 KB Registration without Disclaimer None documents Extended 1285885548014723395155 /secured/assets/documents/en/reliability-and-quality-information/TuevCPUclassCcert.pdf 59215 /secured/assets/documents/en/reliability-and-quality-information/TuevCPUclassCcert.pdf TUEVCPUCLASSCCERT documents Y N 2016-11-15 Tuev IEC 60730 CPU test certificate for MC9S08 controller /webapp/Download?colCode=TUEVCPUCLASSCCERT /secured/assets/documents/en/reliability-and-quality-information/TuevCPUclassCcert.pdf Reliability and Quality Information N 506336137622222552 2022-12-07 pdf Y en Sep 15, 2010 506336137622222552 Reliability and Quality Information Y N Tuev IEC 60730 CPU test certificate for MC9S08 controller false 0 S08SH downloads en true 1 Y PSP Application Note 6 /docs/en/application-note/AN1902.pdf 2016-10-31 112GNLnm PSP 6 Mar 30, 2021 Application Note Provides Assembly guidelines for QFN and SON packages handling and board mounting. Including recommendations for printed-circuit board (PCB) design, soldering, and rework. NOTE: combined with AN10365. None /docs/en/application-note/AN1902.pdf English documents 9332633 None 645036621402383989 2023-06-08 N /docs/en/application-note/AN1902.pdf AN1902: Assembly Guidelines for QFN and SON Packages Application Note /docs/en/application-note/AN1902.pdf documents 645036621402383989 Application Note N en None Y pdf 9.0 N N AN1902: Assembly Guidelines for QFN and SON Packages Application Note 9.3 MB AN1902 N 112GNLnm /secured/assets/documents/en/application-note/AN4752.pdf 2016-10-31 1370013855832696188368 PSP 7 May 31, 2013 Application Note Explaining how to add the FreeMASTER serial driver software to the embedded application and configure it. The FreeMASTER serial driver is a piece of code that enables an embedded application to communicate with the FreeMASTER PC application. Registration without Disclaimer /secured/assets/documents/en/application-note/AN4752.pdf English documents 2220944 None 645036621402383989 2024-07-15 Y /webapp/Download?colCode=AN4752 AN4752: FreeMASTER Usage, Serial Driver Implementation – Application Note /secured/assets/documents/en/application-note/AN4752.pdf documents 645036621402383989 Application Note N en Extended Y pdf 0 Y N AN4752: FreeMASTER Usage, Serial Driver Implementation – Application Note 2.2 MB AN4752 N 1370013855832696188368 /docs/en/application-note/AN4753.pdf 2016-10-31 1369937932059742568603 PSP 8 May 30, 2013 Application Note Presenting the use of the Rational ClearCase version control system in CodeWarrior 10.3. It lists the files needed to maintain the project and describes how to install, set up, use, and uninstall the ClearCase plugin in CodeWarrior 10.3. The ClearCase plugin enables you to check files in and out directly from within CodeWarrior, making the work more effective. None /docs/en/application-note/AN4753.pdf English documents 477314 None 645036621402383989 2024-07-15 N /docs/en/application-note/AN4753.pdf AN4753: Rational ClearCase Use in CodeWarrior 10.3 – Application Note /docs/en/application-note/AN4753.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N AN4753: Rational ClearCase Use in CodeWarrior 10.3 – Application Note 477.3 KB AN4753 N 1369937932059742568603 /docs/en/application-note/AN3756.pdf 2016-10-31 1224082242086723288980 PSP 9 Oct 15, 2008 Application Note Using and Synchronizing the S08s Internal Clock for LIN Follower Implementations None /docs/en/application-note/AN3756.pdf English documents 269513 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN3756.pdf Using and Synchronizing the S08's Internal Clock for LIN Follower Implementations /docs/en/application-note/AN3756.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N Using and Synchronizing the S08's Internal Clock for LIN Follower Implementations 269.5 KB AN3756 N 1224082242086723288980 /docs/en/application-note/AN3590.pdf 2008-07-20 1216606500682719140432 PSP 10 Jul 20, 2008 Application Note NXP Semiconductors's MC9S08SH represents a simple, low-cost, high-performance upgrade path from the MC68HC908QY family. The MC9S08SH shares common modules with other HCS08 series. Upgrading to the MC9S08SH also enables easy migration among other HCS08 series as applications evolve. This document introduces new features in the MC9S08SH and highlights differences between the MC9S08SH and MC68HC908QY. For in-depth implementation of MC9S08SH, please consult datasheet. None /docs/en/application-note/AN3590.pdf English documents 186436 None 645036621402383989 2022-12-07 /docs/en/application-note/AN3590.pdf Migrating from the MC68HC908QY to the MC9S08SH /docs/en/application-note/AN3590.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N Migrating from the MC68HC908QY to the MC9S08SH 186.4 KB AN3590 N 1216606500682719140432 /docs/en/application-note/AN3552.pdf 2007-11-19 1195499539799700467634 PSP 11 Nov 19, 2007 Application Note AN3552: The purpose of the document is to explain the multiple uses of the built-in analog comparator of the MC9S08QG8 microcontroller. This note explains each application, implementation information, and provides tips to gain optimal performance. All the applications are performed using the DEMO9S08QG8 board. None /docs/en/application-note/AN3552.pdf English documents 2139950 None 645036621402383989 2022-12-07 /docs/en/application-note/AN3552.pdf AN3552, Analog Comparator Tips and Tricks for the MC9S08QG MCU - Application Notes /docs/en/application-note/AN3552.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N AN3552, Analog Comparator Tips and Tricks for the MC9S08QG MCU - Application Notes 2.1 MB AN3552 N 1195499539799700467634 Data Sheet 2 /docs/en/data-sheet/MC9S08SH8.pdf 2007-11-26 1195593216669736455650 PSP 1 Aug 7, 2014 Data Sheet Data Sheet The MC9S08SH8 members of the low-cost, high-performance S08 Family of 8-bit microcontroller units (MCUs). All MCUs in the family use the enhanced S08 core and are available with a variety of modules, memory sizes, memory types, and package types. This MC9S08SH8 has the following features: 40-MHz S08 CPU, 24-QFN. None /docs/en/data-sheet/MC9S08SH8.pdf English 1776444 None Data Sheet 2022-12-07 N /docs/en/data-sheet/MC9S08SH8.pdf MC9S08SH8 - Data Sheet /docs/en/data-sheet/MC9S08SH8.pdf documents 980000996212993340 Data Sheet N Y en None Y t520 pdf 3.2 N N MC9S08SH8 - Data Sheet MC9S08SH4CFK,MC9S08SH4CPJ,MC9S08SH4CSC,MC9S08SH4CTG,MC9S08SH4CTJ,MC9S08SH4CWJ,MC9S08SH4MPJ,MC9S08SH4MSC,MC9S08SH4MTG,MC9S08SH4MTJ,MC9S08SH8CFK,MC9S08SH8CPJ,MC9S08SH8CSC,MC9S08SH8CTG,MC9S08SH8CTJ,MC9S08SH8CWJ,MC9S08SH8MPJ,MC9S08SH8MSC,MC9S08SH8MTG,MC9S08SH8MTJ,MC9S08SH8MWJ 1.8 MB MC9S08SH8 N 1195593216669736455650 /docs/en/data-sheet/MC9S08SH32.pdf 2008-05-05 1210002383568718553053 PSP 3 Apr 10, 2014 Data Sheet Data Sheet The MC9S08SH32 members of the low-cost, high-performance S08 Family of 8-bit microcontroller units (MCUs). All MCUs in the family use the enhanced S08 core and are available with a variety of modules, memory sizes, memory types, and package types. Covers MC9S08SH32, MC9S08SH16. None /docs/en/data-sheet/MC9S08SH32.pdf English 6012482 None Data Sheet 2022-12-07 N /docs/en/data-sheet/MC9S08SH32.pdf MC9S08SH16/MC9S08SH16 - Data Sheet /docs/en/data-sheet/MC9S08SH32.pdf documents 980000996212993340 Data Sheet N Y en None Y t520 pdf 3 N N MC9S08SH16/MC9S08SH16 - Data Sheet MC9S08SH16CTG,MC9S08SH16CTJ,MC9S08SH16CTL,MC9S08SH16CWL,MC9S08SH16MTG,MC9S08SH16MTJ,MC9S08SH16MTL,MC9S08SH16VTJ,MC9S08SH32CTG,MC9S08SH32CTJ,MC9S08SH32CTL,MC9S08SH32CWL,MC9S08SH32MTG,MC9S08SH32MTJ,MC9S08SH32MTL,MC9S08SH32MWL,MC9S08SH32VTL 6.0 MB MC9S08SH32 N 1210002383568718553053 Errata 4 /docs/en/errata/MSE9S08SH32_1M07J.pdf 2008-01-14 1200329128776710225909 PSP 15 Nov 11, 2009 Errata MSE9S08SH32_1M07J: This report applies to mask 1M07J for these products: MC9S08SH32. None /docs/en/errata/MSE9S08SH32_1M07J.pdf English documents 33344 None 155452329886410597 2022-12-07 /docs/en/errata/MSE9S08SH32_1M07J.pdf Mask Set Errata: 1M07J - Errata /docs/en/errata/MSE9S08SH32_1M07J.pdf documents 155452329886410597 Errata N en None Y pdf 5 N Mask Set Errata: 1M07J - Errata 33.3 KB MSE9S08SH32_1M07J N 1200329128776710225909 /docs/en/errata/MSE9S08SH8_2M84G.pdf 2007-11-19 1195493343231703092656 PSP 16 Nov 11, 2009 Errata MSE9S08SH8_2M84G: This report applies to mask 2M84G for these products: MC9S08SH8 and MC9S08SH4. None /docs/en/errata/MSE9S08SH8_2M84G.pdf English documents 39654 None 155452329886410597 2022-12-07 /docs/en/errata/MSE9S08SH8_2M84G.pdf Mask Set Errata: 2M84G - Errata /docs/en/errata/MSE9S08SH8_2M84G.pdf documents 155452329886410597 Errata N en None Y pdf 5 N Mask Set Errata: 2M84G - Errata 39.7 KB MSE9S08SH8_2M84G N 1195493343231703092656 /docs/en/errata/MSE9S08SH8_0M84G.pdf 2007-11-19 1195493340806680403342 PSP 17 Jun 11, 2008 Errata MSE9S08SH8_0M84G: This mask set errata applies to the mask for these products: MC9S08SH8 and MC9S08SH4. None /docs/en/errata/MSE9S08SH8_0M84G.pdf English documents 86304 None 155452329886410597 2022-12-07 /docs/en/errata/MSE9S08SH8_0M84G.pdf MSE9S08SH8_0M84G, Mask Set Errata: 0M84G - Errata /docs/en/errata/MSE9S08SH8_0M84G.pdf documents 155452329886410597 Errata N en None Y pdf 6 N MSE9S08SH8_0M84G, Mask Set Errata: 0M84G - Errata 86.3 KB MSE9S08SH8_0M84G N 1195493340806680403342 /docs/en/errata/MSE9S08SH32_0M07J.pdf 2008-01-14 1200329126502697626135 PSP 18 Jan 14, 2008 Errata MSE9S08SH32_0M07J: This mask set errata applies to the mask 0M07J for these products: MC9S08SH32. None /docs/en/errata/MSE9S08SH32_0M07J.pdf English documents 57198 None 155452329886410597 2022-12-07 /docs/en/errata/MSE9S08SH32_0M07J.pdf Mask Set Errata: 0M07J - Errata /docs/en/errata/MSE9S08SH32_0M07J.pdf documents 155452329886410597 Errata N en None Y pdf 1 N Mask Set Errata: 0M07J - Errata 57.2 KB MSE9S08SH32_0M07J N 1200329126502697626135 Fact Sheet 2 /docs/en/fact-sheet/MC9S08SH84FS.pdf 2016-10-31 1196715485669702699074 PSP 2 Aug 1, 2008 Fact Sheet Fact Sheet MC9S08SH84FS: The MC9S08SH8/4 strengthens NXP’s entry-level 8-bit microcontroller portfolio by extending the advantages of the HCS08 core and peripherals to 5V. The highly integrated SH controller family is NXP’s first low-pin-count S08 with 40 MHz internal clock source (ICS). It includes an additional ganged output that can use one bit to toggle multiple pins, which allows for higher current drive. None /docs/en/fact-sheet/MC9S08SH84FS.pdf English 127900 None Fact Sheet 2022-12-07 N /docs/en/fact-sheet/MC9S08SH84FS.pdf MC9S08SH8/4 - Fact sheet /docs/en/fact-sheet/MC9S08SH84FS.pdf documents 736675474163315314 Fact Sheet N Y en None Y t523 pdf 1 N N MC9S08SH8/4 - Fact sheet 127.9 KB MC9S08SH84FS N 1196715485669702699074 /docs/en/fact-sheet/SH32FS.pdf 2008-05-09 1210344863679724389816 PSP 4 May 9, 2008 Fact Sheet Fact Sheet None /docs/en/fact-sheet/SH32FS.pdf English 228597 None Fact Sheet 2022-12-07 /docs/en/fact-sheet/SH32FS.pdf S08SH16/32 Fact Sheet /docs/en/fact-sheet/SH32FS.pdf documents 736675474163315314 Fact Sheet N Y en None N t523 pdf 0 N S08SH16/32 Fact Sheet 228.6 KB SH32FS N 1210344863679724389816 Product Change Notice 1 /docs/en/product-change-notice/PCN16235.htm 2014-05-20 1400655187257698150893 PSP 19 May 20, 2014 Product Change Notice None /docs/en/product-change-notice/PCN16235.htm English documents 311474 None 454076741825495278 2022-12-07 /docs/en/product-change-notice/PCN16235.htm Copper Wire Conversion for Microcontroller and Microprocessor Devices /docs/en/product-change-notice/PCN16235.htm documents 454076741825495278 Product Change Notice N en None D htm 0 N Copper Wire Conversion for Microcontroller and Microprocessor Devices 311.5 KB PCN16235 N 1400655187257698150893 Quick Reference Guide 1 /docs/en/quick-reference-guide/DEMO9S08SH8QSG.pdf 2007-11-27 1196207102636701467209 PSP 20 Apr 4, 2007 Quick Reference Guide None /docs/en/quick-reference-guide/DEMO9S08SH8QSG.pdf English documents 26086 None 803735842453594974 2022-12-07 /docs/en/quick-reference-guide/DEMO9S08SH8QSG.pdf DEMO9S08SH8/SG8 QUICK START GUIDE /docs/en/quick-reference-guide/DEMO9S08SH8QSG.pdf documents 803735842453594974 Quick Reference Guide N en None N pdf 1 N DEMO9S08SH8/SG8 QUICK START GUIDE 26.1 KB DEMO9S08SH8/SG8_QSG N 1196207102636701467209 Reference Manual 1 /secured/assets/documents/en/reference-manual/HCS08RMV1.pdf 2016-10-31 11BNscwb PSP 5 May 4, 2007 Reference Manual Our new HCS08 Family of microcontrollers, while containing new instructions to implement rapid debugging and development, is still fully compatible with all legacy code written for the M68HC08 Family. This reference manual uses the MC9S08GB60, the first HCS08 Family member, for describing applications and module behavior. When working with another HCS08 Family MCU, refer to the device data sheet for information specific to that MCU. Registration without Disclaimer /secured/assets/documents/en/reference-manual/HCS08RMV1.pdf English documents 4946123 None 500633505221135046 2023-06-18 Y /webapp/Download?colCode=HCS08RMV1 HCS08 Family Reference Manual /secured/assets/documents/en/reference-manual/HCS08RMV1.pdf documents 500633505221135046 Reference Manual N en Extended Y pdf 2 Y N HCS08 Family Reference Manual 4.9 MB HCS08RMV1 N 11BNscwb Reliability and Quality Information 3 /secured/assets/documents/en/reliability-and-quality-information/VDE_S08_ClassB_Test_report.pdf 2016-11-15 1285882511662714731318 PSP 21 Sep 15, 2010 Reliability and Quality Information Official letter from VDE describing the test conditions and standards that have been passed by the certification testing of the S08 product. Registration without Disclaimer /secured/assets/documents/en/reliability-and-quality-information/VDE_S08_ClassB_Test_report.pdf English documents 1044148 None 506336137622222552 2023-06-18 Y /webapp/Download?colCode=VDE_S08_CLASSB_TEST_REPORT VDE IEC 60730 Class B test report for the MC9S08 MCU /secured/assets/documents/en/reliability-and-quality-information/VDE_S08_ClassB_Test_report.pdf documents 506336137622222552 Reliability and Quality Information N en Extended Y pdf 1.0 Y N VDE IEC 60730 Class B test report for the MC9S08 MCU 1.0 MB VDE_S08_CLASSB_TEST_REPORT N 1285882511662714731318 /secured/assets/documents/en/reliability-and-quality-information/TuevCertificationWalkpatRAM.PDF 2016-11-15 1285887969339729039900 PSP 22 Sep 15, 2010 Reliability and Quality Information Official certificate from Tuev for compliance with IEC60730 operation on SRAM test. Registration without Disclaimer /secured/assets/documents/en/reliability-and-quality-information/TuevCertificationWalkpatRAM.PDF English documents 194675 None 506336137622222552 2022-12-07 Y /webapp/Download?colCode=TUEVCERTIFICATIONWALKPATRAM Tuev IEC 60730 SRAM test certificate for MC9S08 controller /secured/assets/documents/en/reliability-and-quality-information/TuevCertificationWalkpatRAM.PDF documents 506336137622222552 Reliability and Quality Information N en Extended Y PDF 1.0 Y N Tuev IEC 60730 SRAM test certificate for MC9S08 controller 194.7 KB TUEVCERTIFICATIONWALKPATRAM N 1285887969339729039900 /secured/assets/documents/en/reliability-and-quality-information/TuevCPUclassCcert.pdf 2016-11-15 1285885548014723395155 PSP 23 Sep 15, 2010 Reliability and Quality Information Official certificate from Tuev for compliance with IEC60730 operation on CPU test Registration without Disclaimer /secured/assets/documents/en/reliability-and-quality-information/TuevCPUclassCcert.pdf English documents 59215 None 506336137622222552 2022-12-07 Y /webapp/Download?colCode=TUEVCPUCLASSCCERT Tuev IEC 60730 CPU test certificate for MC9S08 controller /secured/assets/documents/en/reliability-and-quality-information/TuevCPUclassCcert.pdf documents 506336137622222552 Reliability and Quality Information N en Extended Y pdf 1.0 Y N Tuev IEC 60730 CPU test certificate for MC9S08 controller 59.2 KB TUEVCPUCLASSCCERT N 1285885548014723395155 Technical Notes 2 /docs/en/engineering-bulletin/EB806.pdf 2014-08-07 1407440381224716707063 PSP 13 Aug 7, 2014 Technical Notes The exposed pad (EP) on NXP microcontroller Dual
Flat Pack No-lead (DFN) and Quad Flat Pack No-lead
(QFN) packages is intended to improve the thermal
performance of this leadless near Chip Scale Package
(CSP) when it is mounted on a printed circuit board.
There are no firm rules in the semiconductor industry for
soldering or biasing the exposed pad. Instead, system
designers are left to exercise their engineering judgment
on how t None /docs/en/engineering-bulletin/EB806.pdf English documents 61026 None 389245547230346745 2022-12-07 N /docs/en/engineering-bulletin/EB806.pdf Electrical Connection Recommendations for the Exposed Pad on QFN and DFN Packages /docs/en/engineering-bulletin/EB806.pdf documents 389245547230346745 Technical Notes N en None Y pdf 0 N N Electrical Connection Recommendations for the Exposed Pad on QFN and DFN Packages 61.0 KB EB806 N 1407440381224716707063 /docs/en/engineering-bulletin/EB709.pdf 2009-09-06 1252271679074718889270 PSP 14 Sep 6, 2009 Technical Notes EB709: Supplementary Information Regarding Brief Pulse Erratum on SG/SH I/O Pins during Power-On-Reset None /docs/en/engineering-bulletin/EB709.pdf English documents 884917 None 389245547230346745 2022-12-07 /docs/en/engineering-bulletin/EB709.pdf EB709: Supplementary Information Regarding Brief Pulse Erratum on SG/SH I/O Pins during Power-On-Reset /docs/en/engineering-bulletin/EB709.pdf documents 389245547230346745 Technical Notes N en None N pdf 1 N EB709: Supplementary Information Regarding Brief Pulse Erratum on SG/SH I/O Pins during Power-On-Reset 884.9 KB EB709 N 1252271679074718889270 User Guide 1 /docs/en/user-guide/DEMO9S08SH8UG.pdf 2016-10-31 1196206380621701743624 PSP 12 Apr 27, 2007 User Guide None /docs/en/user-guide/DEMO9S08SH8UG.pdf English documents 160666 None 132339537837198660 2025-03-08 N /docs/en/user-guide/DEMO9S08SH8UG.pdf Demonstration Board for Freescale MC9S08SH8/SG8 /docs/en/user-guide/DEMO9S08SH8UG.pdf documents 132339537837198660 User Guide N en None Y pdf 1 N N Demonstration Board for Freescale MC9S08SH8/SG8 160.7 KB DEMO9S08SH8/SG8 N 1196206380621701743624 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 23 documents

Compact List

Application Note (6)
Data Sheet (2)
Errata (4)
Show All

Design Files

Hardware

Quick reference to our board types.

5 hardware offerings

Software

Quick reference to our software types.

1-5 of 11 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support