Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
TSSOP28: TSSOP28, plastic, thin shrink small outline package; 28 terminals; 0.65 mm pitch; 4.4 mm x 9.7 mm x 0.95 mm body
12NC: 935309917574
Details
Order
12NC: 935309917518
Details
Order
Parameter | Value |
---|---|
Flash (kB) | 32 |
RAM (kB) | 1 |
Core Type | S08 |
Operating Frequency [Max] (MHz) | 20 |
Bus Frequency (typ) (MHz) | 20 |
I2C | 1 |
Parameter | Value |
---|---|
SPI | 1 |
Supply Voltage [min] (V) | 2.7 |
Supply Voltage [max] (V) | 5.5 |
GPIO | 23 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC9S08SH32CTL(935309917574) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 114.95 | |
MC9S08SH32CTLR(935309917518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 114.95 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC9S08SH32CTL (935309917574) | No | 3 | 260 | 40 | |||
MC9S08SH32CTLR (935309917518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC9S08SH32CTL (935309917574) | 854231 | 3A991A2 |
MC9S08SH32CTLR (935309917518) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC9S08SH32CTL (935309917574) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC9S08SH32CTLR (935309917518) | ||||
MC9S08SH32CTL (935309917574) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC9S08SH32CTLR (935309917518) | ||||
MC9S08SH32CTL (935309917574) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MC9S08SH32CTLR (935309917518) |
The S08SH family is a series of S08 8-bit microcontrollers that offer a new low-end option for applications in the 5-volt range. The S08SH family is pin, tool and software compatible with S08SG, offering greater design flexibility. It also has wide peripheral offering with serial communications interface (SCI), serial peripheral interface (SPI), I²C, analog-to-digital converter (ADC), analog comparator and temperature sensor.