SOT361-2: TSSOP28 | NXP Semiconductors

SOT361-2: TSSOP28


Overview

TSSOP28, plastic, thin shrink small outline package; 28 terminals; 0.65 mm pitch; 4.4 mm x 9.7 mm x 0.95 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TSSOP28 surface mount double TSSOP 4.4 x 9.7 x 0.95 28 plastic
Manufacture Code Reference Codes Issue Date
98ARS23923W MO-153 AE(JEDEC 2016-03-08
Part Description Quick access
8-bit MCU, S08 core, 16KB Flash, 40MHz, -40/+105degC, Automotive Qualified, SOP 28
S08EL 8-bit MCU, S08 core, 32KB Flash, 40MHz, SOP 28
8-bit MCU, S08 core, 32KB Flash, 40MHz, -40/+105degC, Automotive Qualified, SOP 28
S08SH 8-bit MCU, S08 core, 32KB Flash, 40MHz, SOP 28
S08EL 8-bit MCU, S08 core, 16KB Flash, 40MHz, SOP 28
8-bit MCU, S08 core, 16KB Flash, 40MHz, -40/+125degC, Automotive Qualified, SOP 28
S08SH 8-bit MCU, S08 core, 32KB Flash, 40MHz, SOP 28
S08SL 8-bit MCU, S08 core, 8KB Flash, 40MHz, SOP 28
S08SH 8-bit MCU, S08 core, 32KB Flash, 40MHz, SOP 28
S08 32K FLASH
8-bit MCU, S08 core, 16KB Flash, 40MHz, -40/+125degC, Automotive Qualified, SOP 28
8-bit MCU, S08 core, 16KB Flash, 40MHz, -40/+105degC, Automotive Qualified, SOP 28
8-bit MCU, S08 core, 16KB Flash, 36MHz, -40/+150degC, Automotive Qualified, SOP 28
8-bit MCU, S08 core, 32KB Flash, 36MHz, -40/+150degC, Automotive Qualified, SOP 28
8-bit MCU, S08 core, 16KB Flash, 40MHz, -40/+85degC, Automotive Qualified, SOP 28
8-bit MCU, S08 core, 32KB Flash, 40MHz, -40/+105degC, Automotive Qualified, SOP 28
S08SH 8-bit MCU, S08 core, 16KB Flash, 40MHz, SOP 28
8-bit MCU, S08 core, 32KB Flash, 40MHz, -40/+85degC, Automotive Qualified, SOP 28
8-bit MCU, S08 core, 32KB Flash, 40MHz, -40/+125degC, Automotive Qualified, SOP 28
S08SH 8-bit MCU, S08 core, 16KB Flash, 40MHz, SOP 28
8-bit MCU, S08 core, 16KB Flash, 36MHz, -40/+125degC, Automotive Qualified, SOP 28
9S08 UC W/ 8K 0.25UM SGF
8-bit MCU, S08 core, 32KB Flash, 40MHz, -40/+85degC, Automotive Qualified, SOP 28
8-bit MCU, S08 core, 16KB Flash, 40MHz, -40/+85degC, Automotive Qualified, SOP 28
S08SL 8-bit MCU, S08 core, 16KB Flash, 40MHz, SOP 28