SOT1830-1: HVQFN28 | NXP Semiconductors

SOT1830-1: HVQFN28


Overview

plastic thermal enhanced very thin quad flat package; no leads; 28 terminals; body 3.5 x 5.5 x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN28 surface mount quad HVQFN 3.5 x 5.5 x 0.85 28 plastic
Manufacture Code Reference Codes Issue Date
SOT1830 MO-220(JEDEC 2016-04-26