SOT1092-6(DD): HVQFN36 | NXP Semiconductors

SOT1092-6(DD): HVQFN36


Overview

HVQFN36, plastic thermal enhanced very thin quad flat package; no leads; dimple wettable flank; 36 terminals, 0.5 mm pitch, 6 mm x 6 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN36 surface mount quad HVQFN 6 x 6 x 0.85 36 plastic
Manufacture Code Reference Codes Issue Date
98ASA01250D 2018-05-29