SOT616-1: HVQFN24 | NXP Semiconductors

SOT616-1: HVQFN24


Overview

plastic thermal enhanced very thin quad flat package; no leads; 24 terminals; body 4 x 4 x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN24 surface mount quad HVQFN 4 x 4 x 0.85 24 plastic
Manufacture Code Reference Codes Issue Date
SOT616 MO-220(JEDEC 2002-10-22
Part Description Quick access
Remote 16-bit I/O expander for I2C-bus with interrupt
Bidirectional voltage-level translator for open-drain and push-pull applications
Remote 16-bit I/O expander for Fm+ I2C-bus with interrupt and reset
Remote 16-bit I/O expander for Fm+ I2C-bus with interrupt
10-bit bidirectional low voltage translator
Remote 16-bit I/O expander for Fm+ I2C-bus with reset
16-bit I2C-bus and SMBus low power I/O port with interrupt and reset
Octal bus switch with individually I2C-bus controlled enables
4-channel level translating I2C-bus/SMBus repeater
8-channel I2C-bus multiplexer with reset
16-bit I2C-bus and SMBus, low power I/O port with interrupt
8-channel I2C-bus switch with reset
16-bit I2C-bus and SMBus low power I/O port with interrupt and reset
16-bit I2C-bus and SMBus I/O port with interrupt
16-bit 25 mA Voltage switch LED Driver with 400kHz I2C interface in HVQFN24 package.
16-bit 25 mA Voltage switch LED Driver with 400kHz I2C interface in HVQFN24 package.