SOT804-2: HVQFN64 | NXP Semiconductors

SOT804-2: HVQFN64


Overview

plastic thermal enhanced very thin quad flat package; no leads; 64 terminals; body 9 x 9 x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN64 surface mount quad HVQFN 9 x 9 x 0.85 64 plastic
Manufacture Code Reference Codes Issue Date
SOT804 MO-220(JEDEC 2004-03-25
Part Description Quick access
Single-chip 16/32-bit microcontrollers; 32/64/128/256/512 kB ISP/IAP flash with 10-bit ADC and DAC
Single-chip 16/32-bit microcontrollers; 32/64/128/256/512 kB ISP/IAP flash with 10-bit ADC and DAC