SOT2122-1: HVQFN124 | NXP Semiconductors

SOT2122-1: HVQFN124


Overview

HVQFN124, thermal enhanced very thin quad flat package, no leads, 124 terminals, 0.4 mm pitch, 11.8 mm x 11 mm x 0.8 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN124 surface mount quad HWQFN 11.8 x 11 x 0.8 124 plastic
Manufacture Code Reference Codes Issue Date
MV-A300864-00 2016-01-04