SOT993-1: HVQFN28 | NXP Semiconductors

SOT993-1: HVQFN28


Overview

plastic thermal enhanced very thin quad flat package; no leads; 28 terminals
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN28 surface mount quad HVQFN 5 x 5 x 0.85 28 plastic
Manufacture Code Reference Codes Issue Date
SOT993 MO-220(JEDEC 2007-03-08