SOT684-4: HVQFN56 | NXP Semiconductors

SOT684-4: HVQFN56


Overview

plastic, thermal enhanced very thin quad flat package; 56 terminals; 0.5 mm pitch; 8 mm x 8 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN56 surface mount quad HVQFN 8 x 8 x 0.85 56 plastic
Manufacture Code Reference Codes Issue Date
SOT684 MO-220(JEDEC 2004-09-14