SOT905-1: HVQFN24 | NXP Semiconductors

SOT905-1: HVQFN24


Overview

HVQFN24, plastic thermal enhanced very thin quad flat package; no leads; 24 terminals; body 3 mm x 3 mm x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN24 surface mount quad HVQFN 3 x 3 x 0.85 24 plastic
Manufacture Code Reference Codes Issue Date
SOT905-1 2006-03-31
Part Description Quick access
Power Management IC for i.MX RT
High performance multiplexer/demultiplexer switch for Thunderbolt applications