SOT1092-2: HVQFN36 | NXP Semiconductors

SOT1092-2: HVQFN36


Overview

plastic thermal enhanced very thin quad flat package; no leads; 36 terminals; body 6 mm x 6 mm x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN36 surface mount quad HVQFN 6 x 6 x 0.85 36 plastic
Manufacture Code Reference Codes Issue Date
SOT1092 2009-02-24
Part Description Quick access
ASIL B Compliant Automotive Ethernet 100BASE-T1 PHY Transceiver with MII/RMII/RGMII support
ASIL B Compliant Automotive Ethernet 100BASE-T1 PHY Transceiver with SGMII support
Ethernet PHY 100BASE-T1 single port
Dual receiver down mixer