SOT684-30(DD): HVQFN56 | NXP Semiconductors

SOT684-30(DD): HVQFN56


Overview

HVQFN56: plastic thermal enhanced very thin quad flat package; no leads; 56 terminals; body 8 x 8 x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN56 surface mount quad HVQFN 8 x 8 x 0.85 56 plastic
Manufacture Code Reference Codes Issue Date
98ASA01937D 2022-11-29
Part Description Quick access
Automotive