SOT616-9: HVQFN24 | NXP Semiconductors

SOT616-9: HVQFN24


Overview

HVQFN24, thermal enhanced very thin quad flat package, no leads, 24 terminals, 0.5 mm pitch, 4 mm x 4 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN24 surface mount quad HVQFN 4 x 4 x 0.85 24 plastic
Manufacture Code Reference Codes Issue Date
98ASA01674D 2021-01-21
Part Description Quick access
Power Management IC, Dual Synchronous 1.5A/1.5A Step-down Buck Regulators with 525 mA LDO