SOT1428-1: HVQFN | NXP Semiconductors

SOT1428-1: HVQFN


Overview

plastic thermal enhanced very thin quad flat package; no leads; 27 terminals; body 5 x 5 x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN surface mount quad HVQFN 5 x 5 x 0.85 27 plastic
Manufacture Code Reference Codes Issue Date
SOT1428-1 2014-10-14