SOT616-4: HVQFN24 | NXP Semiconductors

SOT616-4: HVQFN24


Overview

plastic thermal enhanced very thin quad flat package; no leads; 24 terminals; body 4 x 4 x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN24 surface mount quad HVQFN 24 plastic
Manufacture Code Reference Codes Issue Date
SOT616 MO-220(JEDEC 2008-03-06