SOT910-1: HVQFN20 | NXP Semiconductors

SOT910-1: HVQFN20


Overview

plastic thermal enhanced very thin quad flat package; no leads; 20 terminals; body 6 x 5 x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN20 surface mount quad HVQFN 20 plastic
Manufacture Code Reference Codes Issue Date
SOT910 MO-220(JEDEC 2005-10-11
Part Description Quick access
2 x 2.2 W BTL audio amplifier